SBAS779B December 2016 – March 2021 ADS8671 , ADS8675
PRODUCTION DATA
The device also features a deep power-down mode (PD) to reduce the power consumption at very low throughput rates.
The following steps must be taken to enter PD mode:
In PD mode, all analog blocks within the device are powered down; however, the interface remains active and the register contents are also retained. The RVS pin is high, indicating that the device is ready to receive the next command.
In order to exit PD mode: