4 Revision History
Changes from Revision A (October 2018) to Revision B (March 2021)
-
Updated the numbering format for tables, figures, and
cross-references throughout the document
Go
- Changed Applications sectionGo
- Changed AIN_P, AIN_GND to GND specification in Absolute Maximum
Ratings table Go
- Updated specification of Input Overvoltage Protection Circuit,
VOVP
parameter, to ±15 V for test condition AVDD =
floatingGo
- Changed Standard SPI Timing Protocol figuresGo
- Changed DEVICE_ADDR[3:0] type to R/W from R in DEVICE_ID_REG
Register
Go
- Changed the description of PAR_EN bit in DATAOUT_CTL_REG
Register
Go
Changes from Revision * (December 2016) to Revision A (October 2018)
- Deleted per channel from ALARM → High, Low Threshold
bullet in Features sectionGo
- Deleted WQFN package option from documentGo
- Deleted RUM (WQFN) information from Pin Configuration and Functions section Go
- Deleted offers a low impedance of 30 kΩ from footnotes 2 and
3 in Absolute Maximum Ratings table Go
- Deleted RUM (WQFN) column from Thermal Information
tableGo
- Changed test conditions of Input Overvoltage Protection Circuit, VOVP
parameterGo
- Deleted WQFN row from VREFIO and
dVREFIO/dTA parametersGo
- Deleted multichannel reference from Overview sectionGo
- Changed the input voltage range for each analog channel to the input voltage range in Analog Input Structure sectionGo
- Changed Input Overvoltage Protection Limits When AVDD = 5 V table name from Input Overvoltage Protection Limits When AVDD = 5 V or Offers a Low Impedance of 30 kΩ
Go
- Changed AVDD is floating with an impedance 30 kΩ to AVDD is floating in Input Protection Circuit sectionGo
- Changed Input Overvoltage Protection Limits When AVDD = Floating table title from Input Overvoltage Protection Limits When AVDD = Floating with Impedance 30 kΩ
Go
- Deleted RUM (WQFN) package
information from Internal Reference
sectionGo
- Deleted RUM (WQFN) package information from External
Reference sectionGo
- Added footnotes to List of Input Commands tableGo