SBASAY5 June 2024 ADS8681W
PRODUCTION DATA
This register controls the hysteresis and high threshold for the input alarm.
The address for bits 7-0, 15-8, 23-16, and 31-24 is 24h, 25h, 26h, and 27h, respectively.
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
INP_ALRM_HYST[7:0] | Reserved | ||||||||||||||
R/W-00h | R-00h | ||||||||||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
INP_ALRM_HIGH_TH[15:0] | |||||||||||||||
R/W-FFFFh |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31-24 | INP_ALRM_HYST[7:0] | R/W | 00h | The INP_ALRM_HYST[7:2] bits
are the 6-bit hysteresis value for the input ALARM. Set the INP_ALRM_HYST[1:0] bits to 00b. |
23-16 | Reserved | R | 00h | Reserved. Reads return 00h. |
15-0 | INP_ALRM_HIGH_TH[15:0] | R/W | FFFFh | These bits are the threshold for comparison. |