SBASAY5 June 2024 ADS8681W
PRODUCTION DATA
This register contains the output alarm flags (active and tripped) for the input and AVDD alarm.
The address for bits 7-0, 15-8, 23-16, and 31-24 is 20h, 21h, 22h, and 23h, respectively.
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
Reserved | |||||||||||||||
R-0000h | |||||||||||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
ACTIVE_VDD_L_FLAG | ACTIVE_VDD_H_FLAG | Reserved | ACTIVE_IN_L_ FLAG |
ACTIVE_IN_H_ FLAG |
Reserved | TRP_ VDD_L_ FLAG |
TRP_ VDD_H_ FLAG |
TRP_IN_L_FLAG | TRP_IN_H_FLAG | Reserved | OVW_ ALARM |
||||
R-0b | R-0b | R-00b | R-0b | R-0b | R-00b | R-0b | R-0b | R-0b | R-0b | R-000b | R-0b |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31-16 | Reserved | R | 0000h | Reserved. Reads return 0000h. |
15 | ACTIVE_VDD_L_FLAG | R | 0b | Active ALARM output flag for
low AVDD voltage. 0b = No ALARM condition 1b = ALARM condition exists |
14 | ACTIVE_VDD_H_FLAG | R | 0b | Active ALARM output flag for
high AVDD voltage. 0b = No ALARM condition 1b = ALARM condition exists |
13-12 | Reserved | R | 00b | Reserved. Reads return 00b. |
11 | ACTIVE_IN_L_FLAG | R | 0b | Active ALARM output flag for
low input voltage. 0b = No ALARM condition 1b = ALARM condition exists |
10 | ACTIVE_IN_H_FLAG | R | 0b | Active ALARM output flag for
high input voltage. 0b = No ALARM condition 1b = ALARM condition exists |
9-8 | Reserved | R | 00b | Reserved. Reads return 00b. |
7 | TRP_VDD_L_FLAG | R | 0b | Tripped ALARM output flag for
low AVDD voltage. 0b = No ALARM condition 1b = ALARM condition exists |
6 | TRP_VDD_H_FLAG | R | 0b | Tripped ALARM output flag for
high AVDD voltage. 0b = No ALARM condition 1b = ALARM condition exists |
5 | TRP_IN_L_FLAG | R | 0b | Tripped ALARM output flag for
low input voltage. 0b = No ALARM condition 1b = ALARM condition exists |
4 | TRP_IN_H_FLAG | R | 0b | Tripped ALARM output flag for
high input voltage. 0b = No ALARM condition 1b = ALARM condition exists |
3-1 | Reserved | R | 000b | Reserved. Reads return 000b. |
0 | OVW_ALARM | R | 0b | Logical OR outputs all
tripped ALARM flags. 0b = No ALARM condition 1b = ALARM condition exists |