SBASAY5 June 2024 ADS8681W
PRODUCTION DATA
This section describes using the ADS868xW in an industrial analog input module. This design is an example of a process control end equipment that digitizes standard bipolar or unipolar industrial inputs with input ranges up to ±10V. Programmable logic controllers (PLCs), distributed control systems (DCS), or data acquisition systems (DAS) modules are end equipment examples. The analog voltage and current ranges typically include ±2.5V, ±5V, ±10V, 0V to 5V, 0V to 10V, 4mA to 20mA, and 0mA to 20mA. These ranges are for an industrial environment. This reference design measures all standard industrial voltage and current inputs. Eight channels are provided on the module, and each channel is configured as a current or voltage input with software configuration.
Table 8-1 lists the parameters for this design.
PARAMETER | VALUE |
---|---|
Fast settling time for quick channel switching | 5μs at 1% accuracy |
Fully differential amplifier channels with user programmable inputs | Up to eight channels |
Voltage inputs (typical ZIN = 1MΩ) | ±12V |
16-bit SAR ADC | 3.3V digital output lines |