The device features a multiSPI interface. This
interface allows the host controller to operate at
slower SCLK speeds and still achieve the required
cycle time with a faster response time.
- For any data write operation, the host controller
uses any of the four legacy, SPI-compatible
protocols to configure the device. These protocols
are described in the Protocols for Configuring the Device section.
- For any data read operation from the device, the multiSPI interface module offers the following options: