SBAS633E February 2016 – August 2022 ADS8681 , ADS8685 , ADS8689
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
This register controls the data output by the device.
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
Reserved | |||||||||||||||
R-0000h | |||||||||||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | DEVICE_ ADDR_ INCL |
VDD_ACTIVE_ ALARM_INCL[1:0] |
IN_ACTIVE_ ALARM_INCL[1:0] |
Reserved | RANGE_ INCL | Reserved | PAR_EN | DATA_VAL [2:0] |
|||||||
R-0b | R/W-0b | R/W-0b | R/W-0b | R-0b | R/W-0b | R-0000b | R/W-<0>b | R/W-000b |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset; -0, -1 = Condition after application reset; | |||
-<0>, -<1> = Condition after power-on reset | |||
Address for bits 7-0 = 10h | Address for bits 15-8 = 11h | Address for bits 23-16 = 12h | Address for bits 31-24 = 13h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31-16 | Reserved | R | 0000h | Reserved. Reads return 0000h. |
15 | Reserved | R | 0b | Reserved. Reads return 0b. |
14 | DEVICE_ADDR_INCL | R/W | 0b | Control to include the 4-bit
DEVICE_ADDR register value in the SDO-x output bit stream. 0b = Do not include the register value 1b = Include the register value |
13-12 | VDD_ACTIVE_ALARM_INCL[1:0] | R/W | 00b | Control to include the active
VDD ALARM flags in the SDO-x output bit stream. 00b = Do not include 01b = Include ACTIVE_VDD_H_FLAG 10b = Include ACTIVE_VDD_L_FLAG 11b = Include both flags |
11-10 | IN_ACTIVE_ALARM_INCL[1:0] | R/W | 00b | Control to include the active
input ALARM flags in the SDO-x output bit stream. 00b = Do not include 01b = Include ACTIVE_IN_H_FLAG 10b = Include ACTIVE_IN_L_FLAG 11b = Include both flags |
9 | Reserved | R | 0b | Reserved. Reads return 0h. |
8 | RANGE_INCL | R/W | 0b | Control to include the 4-bit
input range setting in the SDO-x output bit stream. 0b = Do not include the range configuration register value 1b = Include the range configuration register value |
7-4 | Reserved | R | 0000b | Reserved. Reads return 0000b. |
3 | PAR_EN(1) | R/W | 0b | 0b = Output data does not
contain parity information 1b = Two parity bits (ADC output and output data frame) are appended to the LSBs of the output data The ADC output parity bit reflects an even parity for the ADC output bits only. The output data frame parity bit reflects an even parity signature for the entire output data frame, including the ADC output bits and any internal flags or register settings. The ADC output parity bit is not included in the frame parity bit computation. |
2-0 | DATA_VAL[2:0] | R/W | 000b | These bits control the data
value output by the converter. 0xxb = Value output is the conversion data 100b = Value output is all 0's 101b = Value output is all 1's 110b = Value output is alternating 0's and 1's 111b = Value output is alternating 00's and 11's |