SBAS633E February 2016 – August 2022 ADS8681 , ADS8685 , ADS8689
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | ||
---|---|---|---|---|
AIN_P, AIN_GND to GND | AVDD = 5 V(2) | –20 | 20 | V |
AVDD = floating(3) | –15 | 15 | ||
AVDD to GND or DVDD to GND | –0.3 | 7 | V | |
REFCAP to REFGND or REFIO to REFGND | –0.3 | 5.7 | V | |
GND to REFGND | –0.3 | 0.3 | V | |
Digital input pins to GND | –0.3 | DVDD + 0.3 | V | |
Digital output pins to GND | –0.3 | DVDD + 0.3 | V | |
Temperature | Operating, TA | –40 | 125 | °C |
Storage, Tstg | –65 | 150 |