SBAS905C November 2019 – July 2020 ADS8686S
PRODUCTION DATA
In software parallel interface mode (SER/BYTE/PAR = 0, HW_RNGSEL[1:0] = 00), use this pin to program the device during the write operation and read data during the read operation. See the Section 7.5.1 section for further details.
In hardware parallel interface mode (SER/BYTE/PAR = 0, HW_RNGSEL[1:0] ≠ 00), use this pin to read data from device. See the Section 7.5.1 section for further details.
In byte and serial interface modes (SER/BYTE/PAR = 1), tie this pin to DGND.