SBAS905C November 2019 – July 2020 ADS8686S
PRODUCTION DATA
The DB[3:0] are digital input/output pins.
In software parallel interface mode (SER/BYTE/PAR = 0, HW_RNGSEL[1:0] = 00), use these pins to program the device during the write operation and read data during the read operation. See the Section 7.5.1 section for further details.
In hardware parallel interface mode (SER/BYTE/PAR = 0, HW_RNGSEL[1:0] ≠ 00), use these pins to read data from the device. See the Section 7.5.1 section for further details.
In software byte interface mode (SER/BYTE/PAR = 1, DB9/BYTESEL = 1, HW_RNGSEL[1:0] = 00), use these pins to program the device during the write operation and read data during the read operation. See the Section 7.5.2 section for further details.
In hardware byte interface mode (SER/BYTE/PAR = 1, DB9/BYTESEL = 1, HW_RNGSEL[1:0] ≠ 00), use these pins to read data from the device. See the Section 7.5.2 section for further details.
In serial interface mode (SER/BYTE/PAR = 1, DB9/BYTESEL = 0) tie these pins to DGND.