SBAS905C November 2019 – July 2020 ADS8686S
PRODUCTION DATA
DB13/OS0 is a dual-function digital input/output pin.
In software parallel interface mode (SER/BYTE/PAR = 0, HW_RNGSEL[1:0] = 00), use this pin to program the device during the write operation and read data during the read operation. See the Section 7.5.1 section for further details.
In hardware parallel interface mode (SER/BYTE/PAR = 0, HW_RNGSEL[1:0] ≠ 00), use this pin to read data from the device. See the Section 7.5.1 section for further details.
In byte interface mode (SER/BYTE/PAR = 1, DB9/BYTESEL = 1), tie this pin to DGND.
In hardware serial interface mode (SER/BYTE/PAR = 1, DB9/BYTESEL = 0, HW_RNGSEL[1:0] ≠ 00) this pin acts as the oversampling selection bit 0. The status of this pin is latched at the release of a full reset. See the Section 7.3.8 section for further details.