SBAS905C November 2019 – July 2020 ADS8686S
PRODUCTION DATA
The SEQEN pin is a digital input pin that enables the internal channel sequencer mode for data capture in the hardware mode of operation. If the SEQEN pin is set to logic high when the device exits the full reset, then the channel sequencer is enabled. The device cycles through the channel sequence with the CONVST signal based on the burst mode selection setting. See the Section 7.4.2.5 section for further details.