SBAS905C November 2019 – July 2020 ADS8686S
PRODUCTION DATA
DB10/SDI is a dual-function digital input/output pin.
In software parallel interface mode (SER/BYTE/PAR = 0, HW_RNGSEL[1:0] = 00), use this pin to program the device during the write operation and read data during the read operation. See the Section 7.5.1 section for further details.
In hardware parallel interface mode (SER/BYTE/PAR = 0, HW_RNGSEL[1:0] ≠ 00), use this pin to read data from the device. See the Section 7.5.1 section for further details.
In byte interface mode (SER/BYTE/PAR = 1, DB9/BYTESEL = 1), tie this pin to DGND.
In software serial interface mode (SER/BYTE/PAR = 1, DB9/BYTESEL = 0, HW_RNGSEL[1:0] = 00) this pin acts as the serial data input for device programmability. See the Section 7.5.3 section for further details.
In hardware serial interface mode (SER/BYTE/PAR = 1, DB9/BYTESEL = 0, HW_RNGSEL[1:0] ≠ 00), tie this pin to DGND.