SBAS905C November 2019 – July 2020 ADS8686S
PRODUCTION DATA
CS is active-low, chip-select digital input signal.
A rising edge on the CS signal programs all data lines in tri-state mode. This function allows multiple devices to share the same output data lines. The falling edge of the CS signal marks the beginning of the output data transfer frame in any interface mode of operation for the device.
In the parallel and byte interface modes, both the CS and WR or RD input pins must be driven low to enable the digital bus for writing to registers or reading the conversion data (DB[15:0] for parallel and DB[7:0] for byte interface).
In serial mode, the falling edge of the CS signal initiates the data communication using a standard SPI interface in mode 00.