SBAS813 June 2018 ADS8688AT
PRODUCTION DATA.
The ADS8688AT is a fully integrated data acquisition system based on a 16-bit SAR ADC. The device includes an integrated analog front-end for each input channel and an integrated precision reference with a buffer. As such, this device does not require any additional external circuits for driving the reference or analog input pins of the ADC.