SBAS813 June 2018 ADS8688AT
PRODUCTION DATA.
The internal registers of the ADS8688AT are categorized into two categories: command registers and program registers.
The command registers are used to select the channel sequencing mode (AUTO_RST or MAN_Ch_n), configure the device in standby (STDBY) or power-down (PWR_DN) mode, and reset (RST) the program registers to their default values.
The program registers are used to select the sequence of channels for AUTO_RST mode, select the SDO output format, control input range settings for individual channels, control the ALARM feature, reading the alarm flags, and programming the alarm thresholds for each channel.
Table 6 lists the access codes used for the ADS8688AT registers.
Access Type | Code | Description |
---|---|---|
Read Type | ||
R | R | Read |
R-W | R/W | Read or write |
Write Type | ||
W | W | Write |
Reset or Default Value | ||
-n | Value after reset or the default value |