SBAS813 June 2018 ADS8688AT
PRODUCTION DATA.
All input ranges |
Mean = 32768.67, sigma = 0.58, input = 0 V,
range = ±2.5 × VREF |
Mean = 32768.8, sigma = 0.76, input = 0 V,
range = ±0.625 × VREF |
Mean = 32768.2, sigma = 0.75, input = 0.625 × VREF,
range = 1.25 × VREF |
Mean = 32768.5, sigma = 2.68, input = 0 V,
range = ±0.15625 × VREF |
Mean = 32768.5, sigma = 2.68, input = 0.15625 × VREF,
range = 0.3125 × VREF |
All input ranges |
Range = ±1.25 × VREF |
Range = 2.5 × VREF |
Range = ±0.3125 × VREF |
Range = 0.625 × VREF |
Range = ±2.5 × VREF |
Range = ±0.625 × VREF |
Range = 1.25 × VREF |
Range = ±0.15625 × VREF |
Range = 0.3125 × VREF |
Range = ±2.5 × VREF |
Range = ±2.5 × VREF |
Number of points = 64k, fIN = 1 kHz, SNR = 92.3 dB,
SINAD = 91.9 dB, THD = 101 dB, SFDR = 104 dB |
Number of points = 64k, fIN = 1 kHz, SNR = 89.6 dB,
SINAD = 89.5 dB, THD = 106 dB, SFDR = 107 dB |
Number of points = 64k, fIN = 1 kHz, SNR = 89.6 dB,
SINAD = 89.5 dB, THD = –106 dB, SFDR = 107 dB |
Number of points = 64k, fIN = 1 kHz, SNR = 77.6 dB,
SINAD = 77.6 dB, THD = –106 dB, SFDR = 107 dB |
Number of points = 64k, fIN = 1 kHz, SNR = 77.55 dB,
SINAD = 77.5 dB, THD = –100 dB, SFDR = 107 dB |
fIN = 1 kHz |
fIN = 1 kHz |
fIN = 1 kHz |
Input = 2 × maximum input voltage |
Input range = ±2.5 × VREF |
Number of samples = 1160 |
Mean = 32768.60, sigma = 0.63, input = 0 V,
range = ±1.25 × VREF |
Mean = 32767.75, sigma = 0.65, input = 1.25 × VREF,
range = 2.5 × VREF |
Mean = 32768.5, sigma = 1.30, input = 0 V,
range = ±0.3125 × VREF |
Mean = 32768.5, sigma = 1.30, input = 0.3125 × VREF,
range = 0.625 × VREF |
All input ranges | ||
Range = ±2.5 × VREF |
Range = ±0.625 × VREF |
Range = 1.25 × VREF |
Range = ±0.15625 × VREF |
Range = 0.3125 × VREF |
Range = ±1.25 × VREF |
Range = 2.5 × VREF |
Range = ±0.3125 × VREF |
Range = 0.625 × VREF |
Range = ±2.5 × VREF |
Range = ±2.5 × VREF |
Number of points = 64k, fIN = 1 kHz, SNR = 91.4 dB,
SINAD = 91.2 dB, THD = 105 dB, SFDR = 107 dB |
Number of points = 64k, fIN = 1 kHz, SNR = 90.93 dB,
SINAD = 90.48 dB, THD = 100 dB, SFDR = 102 dB |
Number of points = 64k, fIN = 1 kHz, SNR = 83.55 dB,
SINAD = 83.5 dB, THD = –104 dB, SFDR = 107 dB |
Number of points = 64k, fIN = 1 kHz, SNR = 83.55 dB,
SINAD = 83.5 dB, THD = –103 dB, SFDR = 107 dB |
Input = 2 × maximum input voltage |