SBAS777B December 2016 – March 2021 ADS8691 , ADS8695 , ADS8699
PRODUCTION DATA
This register configures the protocol used for writing data to the device.
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
Reserved | |||||||||||||||
R-0000h | |||||||||||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | Reserved | SDI_MODE [1:0] | |||||||||||||
R-00h | R-000000b | R/W-<00>b |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset; -0, -1 = Condition after application reset; | |||
-<0>, -<1> = Condition after power-on reset | |||
Address for bits 7-0 = 08h | Address for bits 15-8 = 09h | Address for bits 23-16 = 0Ah | Address for bits 31-24 = 0Bh |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31-16 | Reserved | R | 0000h | Reserved. Reads return 0000h. |
15-8 | Reserved | R | 00h | Reserved. Reads return 00h. |
7-2 | Reserved | R | 000000b | Reserved. Reads return 000000b. |
1-0 | SDI_MODE[1:0] | R/W | 00b | These bits select the protocol for reading from or writing to the device. 00b = Standard SPI with CPOL = 0 and CPHASE = 0 01b = Standard SPI with CPOL = 0 and CPHASE = 1 10b = Standard SPI with CPOL = 1 and CPHASE = 0 11b = Standard SPI with CPOL = 1 and CPHASE = 1 |