SBAS614C May 2013 – March 2019 ADS8866
PRODUCTION DATA.
Step input signals are common in multiplexed applications when switching between different channels. In the worst-case scenario, one channel is at the negative full-scale (NFS) and the other channel is at the positive full-scale (PFS) voltage, in which case the step size is the full-scale range (FSR) of the ADC when the MUX channel is switched.
Design an application circuit optimized for using the ADS8866 to achieve