The ADS9120 is a 16-bit, 2.5-MSPS, successive approximation register (SAR) analog-to-digital converter (ADC) with enhanced performance features. The high throughput enables developers to oversample the input signal to improve dynamic range and accuracy of the measurement. The ADS9110 is a pin-compatible, 18-bit, 2-MSPS variant of the ADS9120.
The ADS9120 boosts analog performance while maintaining high-resolution data transfer by using TI’s enhanced SPI feature. Enhanced SPI enables the ADS9120 to achieve high throughput at lower clock speeds, thereby simplifying board layout and lowering system cost.
Enhanced SPI also simplifies the host clocking-in of data, thereby making the device ideal for applications involving FPGAs and DSPs. The ADS9120 is compatible with a standard SPI Interface. The ADS9120 has an internal data parity feature that can be appended to the ADC data output. ADC data validation by the host, using parity bits, improves system reliability.
The device supports JESD8-7A compliant I/Os, the extended industrial temperature range, and is offered in a space-saving, 4-mm × 4-mm, VQFN package.
PART NUMBER | 3-WIRE SPI | 3-WIRE ENHANCED-SPI |
---|---|---|
ADS9120 | 200 MHz | 45 MHz |
PIN | FUNCTION | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
AINM | 10 | Analog input | Negative analog input |
AINP | 9 | Analog input | Positive analog input |
AVDD | 13, 14 | Power supply | Analog power supply for the device |
CONVST | 1 | Digital input | Conversion start input pin for the device. A CONVST rising edge brings the device from ACQ state to CNV state. |
CS | 24 | Digital input | Chip-select input pin for the device; active low. The device takes control of the data bus when CS is low. The SDO-x pins go to tri-state when CS is high. |
DVDD | 16 | Power supply | Interface supply |
GND | 11, 15 | Power supply | Ground |
NC | 3, 6, 12 | No connection | These pins must be left floating with no external connection |
REFM | 4, 8 | Analog input | Reference ground potential |
REFP | 5, 7 | Analog input | Reference voltage input |
RST | 2 | Digital input | Asynchronous reset input pin for the device. A low pulse on the RST pin resets the device and all register bits return to a default state. |
RVS | 21 | Digital output | Multi-function output pin for the device. With CS held high, RVS reflects the status of the internal ADCST signal. With CS low, the status of RVS depends on the output protocol selection. |
SCLK | 23 | Digital input | Clock input pin for the serial interface. All system-synchronous data transfer protocols are timed with respect to the SCLK signal. |
SDI | 22 | Digital input | Serial data input pin for the device. This pin is used to feed the data or command into the device. |
SDO-0 | 20 | Digital output | Serial communication: data output 0 |
SDO-1 | 19 | Digital output | Serial communication: data output 1 |
SDO-2 | 18 | Digital output | Serial communication: data output 2 |
SDO-3 | 17 | Digital output | Serial communication: data output 3 |
Thermal pad | Supply | Exposed thermal pad; connecting this pin to GND is recommended |
MIN | MAX | UNIT | |
---|---|---|---|
AVDD to GND | –0.3 | 2.1 | V |
DVDD to GND | –0.3 | 2.1 | V |
REFP to REFM | –0.3 | 5.5 | V |
REFM to GND | –0.1 | 0.1 | V |
Analog (AINP, AINM) to GND | –0.3 | REFP + 0.3 | V |
Digital input (RST, CONVST, CS, SCLK, SDI) to GND | –0.3 | DVDD + 0.3 | V |
Digital output (RVS, SDO-0, SDO-1, SDO-2, SDO-3) to GND | –0.3 | DVDD + 0.3 | V |
Operating temperature, TA | –40 | 85 | °C |
Storage temperature, Tstg | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±500 |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
AVDD | Analog supply voltage | 1.8 | V | ||
DVDD | Digital supply voltage | 1.8 | V | ||
REFP | Positive reference | 5 | V |
THERMAL METRIC(1) | ADS9120 | UNITS | |
---|---|---|---|
RGE (VQFN) | |||
24 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 31.9 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 29.9 | °C/W |
RθJB | Junction-to-board thermal resistance | 8.9 | °C/W |
ψJT | Junction-to-top characterization parameter | 0.3 | °C/W |
ψJB | Junction-to-board characterization parameter | 8.9 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 2.0 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
ANALOG INPUT | ||||||
FSR | Full-scale input range (AINP – AINM)(1) |
–VREF | VREF | V | ||
VIN | Absolute input voltage (AINP and AINM to REFGND) |
–0.1 | VREF + 0.1 | V | ||
VCM | Common-mode voltage range (AINP + AINM) / 2 |
(VREF / 2) – 0.1 | VREF / 2 | (VREF / 2) + 0.1 | V | |
CIN | Input capacitance | In sample mode | 60 | pF | ||
In hold mode | 4 | |||||
IIL | Input leakage current | ±1 | µA | |||
VOLTAGE REFERENCE INPUT | ||||||
VREF | Reference input voltage range | 2.5 | 5 | V | ||
IREF | Reference input current | Average current, VREF = 5 V, 2-kHz, full-scale input, throughput = 2.5 MSPS |
1.3 | mA | ||
DC ACCURACY | ||||||
Resolution | 16 | Bits | ||||
NMC | No missing codes | 16 | Bits | |||
INL | Integral nonlinearity | TA = –40°C to +85°C | –0.6 | ±0.25(2) | 0.6 | LSB(3) |
TA = –40°C to +125°C | –0.7 | ±0.25(2) | 0.7 | |||
DNL | Differential nonlinearity | TA = –40°C to +85°C | –0.6 | ±0.25(2) | 0.6 | LSB |
TA = –40°C to +125°C | –0.7 | ±0.25 | 0.7 | |||
E(IO) | Input offset error | –1 | ±0.025(2) | 1 | mV | |
dVOS/dT | Input offset thermal drift | 1 | μV/°C | |||
GE | Gain error | –0.02 | ±0.01(2) | 0.02 | %FS | |
GE/dT | Gain error thermal drift | 0.25 | ppm/°C | |||
Transition noise | 0.35 | LSB | ||||
CMRR | Common-mode rejection ratio | At dc to 20 kHz | 80 | dB | ||
AC ACCURACY(4) | ||||||
SINAD | Signal-to-noise + distortion | fIN = 2 kHz | 94.4 | 96 | dB | |
fIN = 100 kHz | 95 | |||||
fIN = 500 kHz | 83.9 | |||||
SNR | Signal-to-noise ratio | fIN = 2 kHz | 94.5 | 96 | dB | |
fIN = 100 kHz | 95.9 | |||||
fIN = 500 kHz | 84 | |||||
THD | Total harmonic distortion(5) | fIN = 2 kHz | –118 | dB | ||
fIN = 100 kHz | –102 | |||||
fIN = 500 kHz | –101 | |||||
SFDR | Spurious-free dynamic range | fIN = 2 kHz | 120 | dB | ||
fIN = 100 kHz | 108 | |||||
fIN = 500 kHz | 106 | |||||
DIGITAL INPUTS(6) | ||||||
VIH | High-level input voltage | 0.65 DVDD | DVDD + 0.3 | V | ||
VIL | Low-level input voltage | –0.3 | 0.35 DVDD | V | ||
DIGITAL OUTPUTS(6) | ||||||
VOH | High-level output voltage | IOH = 2-mA source | DVDD – 0.45 | V | ||
VOL | Low-level output voltage | IOH = 2-mA sink | 0.45 | V | ||
POWER SUPPLY | ||||||
AVDD | Analog supply voltage | 1.65 | 1.8 | 1.95 | V | |
DVDD | Digital supply voltage | 1.65 | 1.8 | 1.95 | V | |
IDD | AVDD supply current (AVDD = 1.8 V) |
Active, 2.5-MSPS throughput, TA = –40°C to +85°C |
5 | 6.5 | mA | |
Active, 2.5-MSPS throughput, TA = –40°C to +125°C |
5 | 6.75 | ||||
Static, ACQ state | 3.7 | mA | ||||
Low-power, NAP mode | 500 | µA | ||||
Power-down, PD state | 1 | |||||
PD | AVDD power dissipation (AVDD = 1.8 V) |
Active, 2.5-MSPS throughput, TA = –40°C to +85°C |
9 | 11.7 | mW | |
Active, 2.5-MSPS throughput, TA = –40°C to +125°C |
9 | 12.15 | ||||
Static, ACQ state | 6.6 | mW | ||||
Low-power, NAP mode | 900 | µW | ||||
Power-down, PD state | 1.8 | |||||
TEMPERATURE RANGE | ||||||
TA | Operating free-air temperature | –40 | 125 | °C |
MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|
TIMING REQUIREMENTS | |||||
fcycle | Sampling frequency | 2.5 | MHz | ||
tcycle | ADC cycle time period | 400 | ns | ||
twh_CONVST | Pulse duration: CONVST high | 30 | ns | ||
twl_CONVST | Pulse duration: CONVST low | 30 | ns | ||
tacq | Acquisition time | 100 | ns | ||
tqt_acq | Quiet acquisition time(1) | 25 | ns | ||
td_cnvcap | Quiet aperture time(1) | 10 | ns | ||
TIMING SPECIFICATIONS | |||||
tconv | Conversion time | 270 | 290 | ns |
MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|
TIMING REQUIREMENTS | |||||
twl_RST | Pulse duration: RST low | 100 | ns | ||
TIMING SPECIFICATIONS | |||||
td_rst | Delay time: RST rising to RVS rising | 1250 | µs | ||
tnap_wkup | Wake-up time: NAP mode | 300 | ns | ||
tPWRUP | Power-up time: PD mode | 250 | µs |
MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|
TIMING REQUIREMENTS | ||||||
fCLK | Serial clock frequency | 75 | MHz | |||
tCLK | Serial clock time period | 13.33 | ns | |||
tph_CK | SCLK high time | 0.45 | 0.55 | tCLK | ||
tpl_CK | SCLK low time | 0.45 | 0.55 | tCLK | ||
tsu_CSCK | Setup time: CS falling to the first SCLK capture edge | 5 | ns | |||
tsu_CKDI | Setup time: SDI data valid to the SCLK capture edge | 1.2 | ns | |||
tht_CKDI | Hold time: SCLK capture edge to (previous) data valid on SDI | 0.65 | ns | |||
tht_CKCS | Delay time: last SCLK falling to CS rising | 5 | ns | |||
TIMING SPECIFICATIONS | ||||||
tden_CSDO | Delay time: CS falling to data enable | 4.5 | ns | |||
tdz_CSDO | Delay time: CS rising to SDO going to 3-state | 10 | ns | |||
td_CKDO | Delay time: SCLK launch edge to (next) data valid on SDO | 6.5 | ns | |||
td_CSRDY_f | Delay time: CS falling to RVS falling | 5 | ns | |||
td_CSRDY_r | Delay time: CS rising to RVS rising |
After NOP operation | 10 | ns | ||
After WR or RD operation | 70 |
MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|
TIMING REQUIREMENTS | |||||
fCLK | Serial clock frequency | 100 | MHz | ||
tCLK | Serial clock time period | 10 | ns | ||
TIMING SPECIFICATIONS(1) | |||||
td_CKSTR_r | Delay time: SCLK launch edge to RVS rising | 8.5 | ns | ||
td_CKSTR_f | Delay time: SCLK launch edge to RVS falling | 8.5 | ns | ||
toff_STRDO_f | Time offset: RVS rising to (next) data valid on SDO | –0.5 | 0.5 | ns | |
toff_STRDO_r | Time offset: RVS falling to (next) data valid on SDO | –0.5 | 0.5 | ns |
MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|
TIMING SPECIFICATIONS(1) | ||||||
td_CSSTR | Delay time: CS falling to RVS rising | 12 | 40 | ns | ||
toff_STRDO_f | Time offset: RVS rising to (next) data valid on SDO | –0.5 | 0.5 | ns | ||
toff_STRDO_r | Time offset: RVS falling to (next) data valid on SDO | –0.5 | 0.5 | ns | ||
tSTR | Strobe output time period | INTCLK option | 9.9 | 11.1 | ns | |
INTCLK / 2 option | 19.8 | 22.2 | ||||
INTCLK / 4 option | 39.6 | 44.4 | ||||
tph_STR | Strobe output high time | 0.45 | 0.55 | tSTR | ||
tpl_STR | Strobe output low time | 0.45 | 0.55 | tSTR |
Typical INL = ±0.25 LSB |
120 devices |
VREF = 5 V |
TA = 25°C |
Standard deviation = 0.35 LSB |
fIN = 2 kHz, SNR = 96 dB, THD = –118 dB |
fIN = 2 kHz, VREF = 5 V |
fIN = 2 kHz, TA = 25°C |
VREF = 5 V, TA = 25°C |
3500 devices |
VREF = 5 V |
TA = 25°C |
2.5 MSPS |
2.5 MSPS |
Typical DNL = ±0.25 LSB |
120 devices |
VREF = 5 V |
TA = 25°C |
Standard deviation = 0.35 LSB |
fIN = 100 kHz, SNR = 95.9 dB, THD = –102 dB |
fIN = 2 kHz, VREF = 5 V |
fIN = 2 kHz, TA = 25°C |
VREF = 5 V, TA = 25°C |
3500 devices |
VREF = 5 V |
TA = 25°C |
TA = 25°C |
TA = 25°C |
The ADS9120 is a high-speed, successive approximation register (SAR), analog-to-digital converter (ADC) based on the charge redistribution architecture. This compact device features high performance at a high throughput rate and at low power consumption.
The ADS9120 supports unipolar, fully-differential analog input signals and operates with a 2.5-V to 5-V external reference, offering a wide selection of input ranges without additional input scaling.
When a conversion is initiated, the differential input between the AINP and AINM pins is sampled on the internal capacitor array. The ADS9120 uses an internal clock to perform conversions. During the conversion process, both analog inputs are disconnected from the internal circuit. At the end of conversion process, the device reconnects the sampling capacitors to the AINP and AINM pins and enters acquisition phase.
The device consumes only 15.5 mW of power when operating at the full 2.5-MSPS throughput. Power consumption at lower throughputs can be reduced by using the flexible low-power modes (NAP and PD).
The new multiSPI™ interface simplifies board layout, timing, and firmware, and achieves high throughput at lower clock speeds, thus allowing easy interface to a variety of microprocessors, digital signal processors (DSPs), and field-programmable gate arrays (FPGAs).
From a functional perspective, the device comprises of two modules: the converter module and the interface module, as shown in this section.
The converter module samples and converts the analog input into an equivalent digital output code whereas the interface module facilitates communication and data transfer with the host controller.
As shown in Figure 36, the converter module samples the analog input signal (provided between the AINP and AINM pins), compares this signal with the reference voltage (provided between the pair of REFP and REFM pins), and generates an equivalent digital output code.
The converter module receives RST and CONVST inputs from the interface module and outputs the ADCST signal and the conversion result back to the interface module.
The device supports unipolar, fully-differential analog input signals. Figure 37 shows a small-signal equivalent circuit of the sample-and-hold circuit. Each sampling switch is represented by a resistance (Rs1 and Rs2, typically 30 Ω) in series with an ideal switch (sw1 and sw2). The sampling capacitors, Cs1 and Cs2, are typically 60 pF.
During the acquisition process (in ACQ state), both positive and negative inputs are individually sampled on Cs1 and Cs2, respectively. During the conversion process (in CNV state), the device converts for the voltage difference between the two sampled values: VAINP – VAINM.
Each analog input pin has electrostatic discharge (ESD) protection diodes to REFP and GND. Keep the analog inputs within the specified range to avoid turning the diodes on.
Equation 1 and Equation 2 show the full-scale voltage range (FSR) and common-mode voltage range (VCM) supported at the analog inputs for any external reference voltage (VREF).
The input range for the device is set by the external voltage applied at the two REFP pins. The REFM pins function as the reference ground and must be connected to each reference capacitor.
The device takes very little static current from the reference pins in the RST and ACQ states. During the conversion process (in CNV state), binary-weighted capacitors are switched onto the reference pins. The switching frequency is proportional to the conversion clock frequency, but the dynamic charge requirements are a function of the absolute values of the input voltage and the reference voltage. Reference capacitors decouple the dynamic reference loads and a low-impedance reference driver is required to keep the voltage regulated to within 1 LSB.
Most reference sources have very high broadband noise. The voltage reference source is recommended to be filtered with a 160-Hz filter before being connected to the reference driver, as shown in Figure 38. See the ADC Reference Driver section for the reference capacitor and driver selection. Also, the reference inputs are sensitive to board layout; thus, the layout guidelines described in the Layout section must be followed.
The device features an internal oscillator (OSC) that provides the conversion clock; see Figure 36. Conversion duration can vary but is bounded by the minimum and maximum value of tconv, as specified in the Timing Requirements: Conversion Cycle table.
The interface module can use this internal clock (OSC) or an external clock (provided by the host controller on the SCLK pin) or a combination of the internal and external clocks for executing the data transfer operations between the device and host controller; see the Interface Module section for more details.
The ADS9120 supports unipolar, fully-differential analog inputs. The device output is in twos compliment format. Figure 39 and Table 1 show the ideal transfer characteristics for the device.
The LSB for the ADC is given by Equation 3:
where
DIFFERENTIAL ANALOG INPUT VOLTAGE (AINP – AINM) |
OUTPUT CODE (Hex) |
---|---|
< –VREF | 8000 |
–VREF + 1 LSB | 8001 |
–1 LSB | FFFF |
0 | 0000 |
1 LSB | 0001 |
> VREF – 1 LSB | 7FFF |
The interface module facilitates the communication and data transfer between the device and the host controller. As shown in Figure 40, the module comprises of shift registers (both input data and output data), configuration registers, and a protocol unit.
The Pin Configuration and Functions section provides descriptions of the interface pins; the Data Transfer Frame section details the functions of shift registers, the SCLK counter, and the command processor; the Data Transfer Protocols section details supported protocols; and the Register Maps section explains the configuration registers and bit settings.
As shown in Figure 41, the device supports three functional states: RST, ACQ, and CNV. The device state is determined by the status of the CONVST and RST control signals provided by the host controller.
In the ADS9120, the RST pin is an asynchronous digital input. To enter RST state, the host controller must pull the RST pin low and keep it low for the twl_RST duration (as specified in the Timing Requirements: Asynchronous Reset, NAP, and PD table).
In RST state, all configuration registers (see the Register Maps section) are reset to the default values, the RVS pins remain low, and the SDO-x pins are tri-stated.
To exit RST state, the host controller must pull the RST pin high with CONVST and SCLK held low and CS held high, as shown in Figure 42. After a delay of td_rst, the device enters ACQ state and the RVS pin goes high.
To operate the device in any of the other two states (ACQ or CNV), RST must be held high. With RST held high, transitions on the CONVST pin determine the functional state of the device.
Figure 43 shows a typical conversion process. An internal signal, ADCST, goes low during conversion and goes high at the end of conversion. With CS held high, RVS reflects the status of ADCST.
In ACQ state, the device acquires the analog input signal. The device enters ACQ state on power-up, after any asynchronous reset, or after end of every conversion.
An RST falling edge takes the device from an ACQ state to a RST state. A CONVST rising edge takes the device from an ACQ state to a CNV state.
The device offers a low-power NAP mode to reduce power consumption in the ACQ state; see the NAP Mode section for more details on NAP mode.
The device moves from ACQ state to CNV state on a rising edge of the CONVST pin. The conversion process uses an internal clock and the device ignores any further transitions on the CONVST signal until the ongoing conversion is complete (that is, during the time interval of tconv).
At the end of conversion, the device enters ACQ state. The cycle time for the device is given by Equation 4:
where
NOTE
The conversion time, tconv, can vary within the specified limits of tconv_min and tconv_max (as specified in the Timing Requirements: Conversion Cycle table). After initiating a conversion, the host controller must monitor for a low-to-high transition on the RVS pin or wait for the tconv_max duration to elapse before initiating a new operation (data transfer or conversion). If RVS is not monitored, substitute tconv in Equation 4 with tconv_max.
The device features four configuration registers (as described in the Register Maps section) and supports two types of data transfer operations: data write (the host configures the device), and data read (the host reads data from the device).
To access the internal configuration registers, the device supports the commands listed in Table 2.
OPCODE B[19:0] | COMMAND ACRONYM | COMMAND DESCRIPTION |
---|---|---|
0000_0000_0000_0000_0000 | NOP | No operation |
1001_<8-bit address>_0000_0000 | RD_REG | Read contents from the <8-bit address> |
1010_<8-bit address>_<8-bit data> | WR_REG | Write <8-bit data> to the <8-bit address> |
1111_1111_1111_1111_1111 | NOP | No operation |
Remaining combinations | Reserved | These commands are reserved and treated by the device as no operation |
In the ADS9120, any data write to the device is always synchronous to the external clock provided on the SCLK pin. The data read from the device can be synchronized to the same external clock or to an internal clock of the device by programming the configuration registers (see the Data Transfer Protocols section for details).
In any data transfer frame, the contents of an internal, 20-bit, output data word are shifted out on the SDO pins. The D[19:4] bits of the 20-bit output data word for any frame (F+1), are determined by the:
If a valid RD_REG command is executed in frame F, then the D[19:12] bits in frame F+1 reflect the contents of the selected register and the D[11:0] bits are 0s.
If the DATA_PATN[2:0] bits for frame F+1 are set to 1xxb, then the D[19:4] bits in frame F+1 are the fixed data pattern shown in Figure 44.
For all other combinations, the D[19:4] bits for frame F+1 are the latest conversion result.
Figure 45 shows further details of the parity computation unit illustrated in Figure 44.
With the PAR_EN bit set to 0, the D[3] and D[2] bits of the output data word are set to 0 (default configuration).
When the PAR_EN bit is set to 1, the device calculates the parity bits (FLPAR and FTPAR) and appends them as bits D[3] and D[2].
See the DATA_CNTL register for more details on the FPAR_LOC[1:0] bit settings.
The D[1] and D[0] bits are always set to 0.
A data transfer frame between the device and the host controller is bounded between a CS falling edge and the subsequent CS rising edge. The host controller can initiate a data transfer frame (as shown in Figure 46) at any time irrespective of the status of the CONVST signal; however, the data read during such a data transfer frame is a function of relative timing between the CONVST and CS signals.
For this discussion, assume that the CONVST signal remains low.
For a typical data transfer frame F:
After pulling CS high, the host controller must monitor for a low-to-high transition on the RVS pin or wait for the td_RVS time (see the Timing Requirements: SPI-Compatible Serial Interface table) to elapse before initiating a new operation (data transfer or conversion). The delay, td_RVS, for any data transfer frame F varies based on the data transfer operation executed in the frame F.
At the end of the data transfer frame F:
In a short command frame, the write operation to the device is invalidated, however, the output data bits transferred during the frame are still valid output data. Therefore, the host controller can use such shorter data transfer frames to read only the required number of MSB bits from the 20-bit output data word. As shown in Figure 44, an optimal read frame for ADS9120 needs to read only the 16 MSB bits of the output data word. The length of an optimal read frame depends on the output protocol selection; refer to the Protocols for Reading From the Device section for more details.
NOTE
The example above shows data read and data write operations synchronous to the external clock provided on the SCLK pin.
The device also supports data read operation synchronous to the internal clock; see the Protocols for Reading From the Device section for more details. In this case, while the ODR contents are shifted on the SDO(s) on the launch edge of the internal clock, the device continues to capture the SDI data into IDR (and increment the SCLK counter) on SCLK capture edges.
The host controller can operate the ADS9120 at the desired throughput by interleaving the conversion cycles and the data transfer frames.
The cycle time of the device, tcycle, is the time difference between two consecutive CONVST rising edges provided by the host controller. The response time of the device, tresp, is the time difference between the host controller initiating a conversion C and the host controller receiving the complete result for conversion C.
Figure 47 shows three conversion cycles, C, C+1, and C+2. Conversion C is initiated by a CONVST rising edge at the t = 0 time and the conversion result becomes available for data transfer at the tconv time. However, this result is loaded into the ODR only on the subsequent CS falling edge. This CS falling edge must be provided before the completion of the conversion C+1 (that is, before the tcycle + tconv time).
To achieve the rated performance specifications, the host controller must ensure that no digital signals toggle during the quiet acquisition time (tqt_acq) and quiet aperture time (td_cnvcap), as shown in Figure 47. Any noise during td_cnvcap can negatively affect the result of the ongoing conversion whereas any noise during tqt_acq can negatively affect the acquisition of the subsequent sample (and hence it's conversion result).
This architecture allows for two distinct time zones (zone1 and zone2) to transfer data for each conversion. Zone1 and zone2 for conversion C are defined in Table 3.
ZONE | STARTING TIME | ENDING TIME |
---|---|---|
Zone1 for conversion C | ![]() |
![]() |
Zone2 for conversion C | ![]() |
![]() |
The response time includes the conversion time and the data transfer time, and is thus a function of the data transfer zone selected.
Figure 48 and Figure 49 illustrate interleaving of three conversion cycles (C, C+1, and C+2) with three data transfer frames (F, F+1, and F+2) in zone1 and in zone2, respectively.
To achieve cycle time, tcycle, the read time in zone1 is given by Equation 5:
For an optimal read frame, Equation 5 results in an SCLK frequency given by Equation 6:
Then, the zone1 data transfer achieves a response time defined by Equation 7:
As an example, when operating the ADS9120 at the full throughput of 2.5 MSPS, the host controller can achieve a response time of 400 ns provided that the data transfer in zone1 is completed within 85 ns. However, to achieve this response time, the SCLK frequency must be greater than 188 MHz.
Note that the device does not support such high SCLK speeds.
Data transfer in zone2 can acheive lower SCLK speeds for the same cycle time. The read time in zone2 is given by Equation 8:
For an optimal data transfer frame, Equation 8 results in an SCLK frequency given by Equation 9:
Then, the zone2 data transfer achieves a response time defined by Equation 10:
As an example, the host controller can operate the ADS9120 at the full throughput of 2.5 MSPS using zone2 data transfer with a 44 MHz SCLK (and a read time of 365 ns). However, zone2 data transfer results in a response time of nearly 800 ns.
There is no upper limit on tread-Z1 and tread-Z2, however, any increase in these read times will increase the response time and may increase the cycle time.
For a given cycle time, the zone1 data transfer clearly achieves faster response time but also requires a higher SCLK speed (as evident from Equation 5, Equation 6, and Equation 7), whereas the zone2 data transfer clearly requires a lower SCLK speed but supports slower response time (as evident from Equation 8, Equation 9, and Equation 10).
NOTE
Additionally, a data transfer frame can begin in zone1 and then extend into zone2; however, the host controller must ensure that no digital transitions occur during the tqt_acq and td_cnvcap time intervals.
The device features a multiSPI™ interface that allows the host controller to operate at slower SCLK speeds and still achieve the required cycle time with a faster response time. The multiSPI™ interface module offers two options to reduce the SCLK speed required for data transfer:
These two options can be combined to achieve further reduction in SCLK speed.
Figure 50 shows the delays between the host controller and the device in a typical serial communication.
If tpcb_CK and tpcb_SDO are the delays introduced by the PCB traces for the serial clock and SDO signals, td_CKDO is the clock-to-data delay of the device, td_ISO is the propagation delay introduced by the digital isolator, and tsu_h is the set up time specification of the host controller, then the total delay in the path is given by Equation 11:
In a standard SPI protocol, the host controller and the device launch and capture data bits on alternate SCLK edges. Therefore, the td_total_serial delay must be kept less than half of the SCLK duration. Equation 12 shows the fastest clock allowed by the SPI protocol.
Larger values of the td_total_serial delay restrict the maximum SCLK speed for the SPI protocol, resulting in higher read and response times, and can increase cycle times. To remove this restriction on the SCLK speed, the multiSPI™ interface module supports an ADC-Clock-Master or a source-synchronous mode of operation.
As illustrated in Figure 51, in the ADC-Clock-Master or source-synchronous mode, the device provides a synchronous output clock (on the RVS pin) along with the output data (on the SDO-x pins).
For negligible values of toff_STRDO, the total delay in the path for a source-synchronous data transfer, is given by Equation 13:
As illustrated in Equation 11 and Equation 13, the ADC-Clock-Master or source-synchronous mode completely eliminates the affect of isolator delays (td_ISO) and the clock-to-data delays (td_CKDO), which are typically the largest contributors in the overall delay computation.
Furthermore, the actual values of tpcb_RVS and tpcb_SDO do not matter. In most cases, the td_total_srcsync delay can be kept at a minimum by routing the RVS and SDO lines together on the PCB. Therefore, the ADC-Clock-Master or source-synchronous mode allows the data transfer between the host controller and the device to operate at much higher SCLK speeds.
As shown in Table 4, the host controller can use any of the four legacy, SPI-compatible protocols (SPI-00-S,
SPI-01-S, SPI-10-S, or SPI-11-S) to write data in to the device.
PROTOCOL | SCLK POLARITY (At CS Falling Edge) |
SCLK PHASE (Capture Edge) |
SDI_CNTL | SDO_CNTL | # OF SCLKS (Optimal Command Frame) |
DIAGRAM |
---|---|---|---|---|---|---|
SPI-00-S | Low | Rising | 00h | 00h | 20 | Figure 52 |
SPI-01-S | Low | Falling | 01h | 00h | 20 | Figure 53 |
SPI-10-S | High | Falling | 02h | 00h | 20 | Figure 54 |
SPI-11-S | High | Rising | 03h | 00h | 20 | Figure 55 |
On power-up or after coming out of any asynchronous reset, the device supports the SPI-00-S protocol for data read and data write operations.
To select a different SPI-compatible protocol, program the SDI_MODE[1:0] bits in the SDI_CNTL register. This first write operation must adhere to the SPI-00-S protocol. Any subsequent data transfer frames must adhere to the newly selected protocol.
Figure 52 to Figure 55 detail the four protocols using an optimal command frame; see the Timing Requirements: SPI-Compatible Serial Interface section for associated timing parameters.
NOTE
As explained in the Data Transfer Frame section, a valid write operation to the device requires a minimum of 20 SCLKs to be provided within a data transfer frame.
Any data write operation to the device must continue to follow the SPI-compatible protocol selected in the SDI_CNTL register, irrespective of the protocol selected for the data read operation.
The protocols for the data read operation can be broadly classified into three categories:
As shown in Table 5, the host controller can use any of the four legacy, SPI-compatible protocols (SPI-00-S, SPI-01-S, SPI-10-S, or SPI-11-S) to read data from the device.
PROTOCOL | SCLK POLARITY (At CS Falling Edge) |
SCLK PHASE (Capture Edge) |
MSB BIT LAUNCH EDGE | SDI_CNTL | SDO_CNTL | # OF SCLKS (Optimal Read Frame) |
DIAGRAM |
---|---|---|---|---|---|---|---|
SPI-00-S | Low | Rising | CS falling | 00h | 00h | 16 | Figure 56 |
SPI-01-S | Low | Falling | 1st SCLK rising | 01h | 00h | 16 | Figure 57 |
SPI-10-S | High | Falling | CS falling | 02h | 00h | 16 | Figure 58 |
SPI-11-S | High | Rising | 1st SCLK falling | 03h | 00h | 16 | Figure 59 |
On power-up or after coming out of any asynchronous reset, the device supports the SPI-00-S protocol for data read and data write operations. To select a different SPI-compatible protocol for both the data transfer operations:
When using any of the SPI-compatible protocols, the RVS output remains low throughout the data transfer frame; see the Timing Requirements: SPI-Compatible Serial Interface table for associated timing parameters.
NOTE
It is recommended to use any of the four SPI-compatible protocols to execute the RD_REG and WR_REG operations specified in Table 2.
Figure 56 to Figure 59 explain the details of the four protocols using an optimal command frame to read all 20 bits of the output data word. Table 5 shows the number of SCLK required in an optimal read frame for the different output protocol selections.
With SDO_CNTL[7:0] = 00h, if the host controller uses a long data transfer frame, the device exhibits daisy-chain operation (see the Multiple Devices: Daisy-Chain Topology section).
The device provides an option to increase the SDO bus width from one bit (default, single SDO) to two bits (dual SDO) or to four bits (quad SDO) when operating with any of the four legacy, SPI-compatible protocols.
Set the SDO_WIDTH[1:0] bits in the SDO_CNTL register to select the SDO bus width.
In dual SDO mode (SDO_WIDTH[1:0] = 10b), two bits of data are launched on the two SDO pins (SDO-0 and SDO-1) on every SCLK launch edge.
In quad SDO mode (SDO_WIDTH[1:0] = 11b), four bits of data are launched on the four SDO pins (SDO-0, SDO-1, SDO-2, and SDO-3) on every SCLK launch edge.
The SCLK launch edge depends upon the SPI protocol selection (as shown in Table 6).
PROTOCOL | SCLK POLARITY (At CS Falling Edge) |
SCLK PHASE (Capture Edge) |
MSB BIT LAUNCH EDGE | SDI_CNTL | SDO_CNTL | #SCLK (Optimal Read Frame) |
DIAGRAM |
---|---|---|---|---|---|---|---|
SPI-00-D | Low | Rising | CS falling | 00h | 08h | 8 | Figure 60 |
SPI-01-D | Low | Falling | First SCLK rising | 01h | 08h | 8 | Figure 61 |
SPI-10-D | High | Falling | CS falling | 02h | 08h | 8 | Figure 62 |
SPI-11-D | High | Rising | First SCLK falling | 03h | 08h | 8 | Figure 63 |
SPI-00-Q | Low | Rising | CS falling | 00h | 0Ch | 4 | Figure 64 |
SPI-01-Q | Low | Falling | First SCLK rising | 01h | 0Ch | 4 | Figure 65 |
SPI-10-Q | High | Falling | CS falling | 02h | 0Ch | 4 | |
SPI-11-Q | High | Rising | First SCLK falling | 03h | 0Ch | 4 | Figure 67 |
When using any of the SPI-compatible protocols, the RVS output remains low throughout the data transfer frame; see the Timing Requirements: SPI-Compatible Serial Interface table for associated timing parameters.
Figure 60 to Figure 67 illustrate how the wider data bus allows the host controller to read all 20 bits of the output data word using shorter data transfer frames. Table 6 shows the number of SCLK required in an optimal read frame for the different output protocol selections.
NOTE
With SDO_CNTL[7:0] ≠ 00h, a long data transfer frame does not result in daisy-chain operation. On SDO pin(s), the 20 bits of output data word are followed by 0's.
As described in the Data Transfer Protocols section, the multiSPI™ interface supports an ADC-Clock-Master or a source-synchronous mode of data transfer between the device and host controller. In this mode, the device provides an output clock that is synchronous with the output data. Furthermore, the host controller can also select the output clock source, data bus width, and data transfer rate.
In all SRC protocols, the RVS pin provides the output clock. The device allows this output clock to be synchronous to either the external clock provided on the SCLK pin or to the internal clock of the device. Furthermore, this internal clock can be divided by a factor of two or four to lower the data rates.
As shown in Figure 68, set the SSYNC_CLK_SEL[1:0] bits in the SDO_CNTL register to select the output clock source.
The device provides an option to increase the SDO bus width from one bit (default, single SDO) to two bits (dual SDO) or to four bits (quad SDO) when operating with any of the SRC protocols. Set the SDO_WIDTH[1:0] bits in the SDO_CNTL register to select the SDO bus width.
In dual SDO mode (SDO_WIDTH[1:0] = 10b), two bits of data are launched on the two SDO pins (SDO-0 and SDO-1) on every SCLK rising edge.
In quad SDO mode (SDO_WIDTH[1:0] = 11b), four bits of data are launched on the four SDO pins (SDO-0, SDO-1, SDO-2, and SDO-3) on every SCLK rising edge.
The device provides an option to transfer the data to the host controller at single data rate (default, SDR) or at double data rate (DDR). Set the DATA_RATE bit in the SDO_CNTL register to select the data transfer rate.
In SDR mode (DATA_RATE = 0b), the RVS pin toggles from low to high and the output data bits are launched on the SDO pins on the output clock rising edge.
In DDR mode (DTA_RATE = 1b), the RVS pin toggles and the output data bits are launched on the SDO pins on every output clock edge, starting with the first rising edge.
The device supports all 24 combinations of output clock source, bus width, and output data rate, as shown in Table 7.
PROTOCOL | OUTPUT CLOCK SOURCE | BUS WIDTH | OUTPUT DATA RATE | SDI_CNTL | SDO_CNTL | #OUTPUT CLOCK (Optimal Read Frame) |
DIAGRAM |
---|---|---|---|---|---|---|---|
SRC-EXT-SS | SCLK | Single | SDR | 00h, 01h, 02h, or 03h |
03h | 16 | Figure 69 |
SRC-INT-SS | INTCLK | Single | SDR | 43h | 16 | Figure 70 | |
SRC-IB2-SS | INTCLK / 2 | Single | SDR | 83h | 16 | ||
SRC-IB4-SS | INTCLK / 4 | Single | SDR | C3h | 16 | ||
SRC-EXT-DS | SCLK | Dual | SDR | 0Bh | 8 | Figure 73 | |
SRC-INT-DS | INTCLK | Dual | SDR | 4Bh | 8 | Figure 74 | |
SRC-IB2-DS | INTCLK / 2 | Dual | SDR | 8Bh | 8 | ||
SRC-IB4-DS | INTCLK / 4 | Dual | SDR | CBh | 8 | ||
SRC-EXT-QS | SCLK | Quad | SDR | 0Fh | 4 | Figure 77 | |
SRC-INT-QS | INTCLK | Quad | SDR | 4Fh | 4 | Figure 78 | |
SRC-IB2-QS | INTCLK / 2 | Quad | SDR | 8Fh | 4 | ||
SRC-IB4-QS | INTCLK / 4 | Quad | SDR | CFh | 4 | ||
SRC-EXT-SD | SCLK | Single | DDR | 13h | 8 | Figure 71 | |
SRC-INT-SD | INTCLK | Single | DDR | 53h | 8 | Figure 72 | |
SRC-IB2-SD | INTCLK / 2 | Single | DDR | 93h | 8 | ||
SRC-IB4-SD | INTCLK / 4 | Single | DDR | D3h | 8 | ||
SRC-EXT-DD | SCLK | Dual | DDR | 1Bh | 4 | Figure 75 | |
SRC-INT-DD | INTCLK | Dual | DDR | 5Bh | 4 | Figure 76 | |
SRC-IB2-DD | INTCLK / 2 | Dual | DDR | 9Bh | 4 | ||
SRC-IB4-DD | INTCLK / 4 | Dual | DDR | DBh | 4 | ||
SRC-EXT-QD | SCLK | Quad | DDR | 1Fh | 2 | Figure 79 | |
SRC-INT-QD | INTCLK | Quad | DDR | 5Fh | 2 | Figure 80 | |
SRC-IB2-QD | INTCLK / 2 | Quad | DDR | 9Fh | 2 | ||
SRC-IB4-QD | INTCLK / 4 | Quad | DDR | DFh | 2 |
Figure 69 to Figure 80 show the details of varoous source synchronous protocols. Table 7 shows the number of output clocks required in an optimal read frame for the different output protocol selections.
The multiSPI™ interface and the device configuration registers offer multiple operation modes. This section describes how to select the hardware connection topology to meet different system requirements.
Figure 81 shows the connections between a host controller and a stand-alone device to exercise all options provided by the multiSPI™ interface.
Figure 82 shows the minimum-pin interface for applications using a standard SPI protocol.
The CS, SCLK, SDI, and SDO-0 pins constitute a standard SPI port of the host controller. The CONVST pin can be tied to CS, or can be controlled independently for additional timing flexibility. The RST pin can be tied to DVDD. The RVS pin can be monitored for timing benefits. The SDO-1, SDO-2, and SDO-3 pins have no external connections.
A typical connection diagram showing multiple devices in a daisy-chain topology is shown in Figure 83.
The CONVST, CS, and SCLK inputs of all devices are connected together and controlled by a single CONVST, CS, and SCLK pin of the host controller, respectively. The SDI input pin of the first device in the chain (device 1) is connected to the SDO pin of the host controller, the SDO-0 output pin of device 1 is connected to the SDI input pin of device 2, and so forth. The SDO-0 output pin of the last device in the chain (device N) is connected to the SDI pin of the host controller.
To operate multiple devices in a daisy-chain topology, the host controller must program the configuration registers in each device with identical values and must operate with any of the legacy, SPI-compatible protocols for data read and data write operations (SDO_CNT[7:0] = 00h). With these configurations settings, the 20-bit ODR and 20-bit IDR registers in each device collapse to form a single, 20-bit unified shift register (USR) per device, as shown in Figure 84.
All devices in the daisy-chain topology sample their analog input signals on the CONVST rising edge. The data transfer frame starts with a CS falling edge. On each SCLK launch edge, every device in the chain shifts out the MSB of its USR on to its SDO-0 pin. On every SCLK capture edge, each device in the chain shifts in data received on its SDI pin as the LSB bit of its USR. Therefore, in a daisy-chain configuration, the host controller receives the data of device N, followed by the data of device N-1, and so forth (in MSB-first fashion). On the CS rising edge, each device decodes the contents in its USR and takes appropriate action.
A typical timing diagram for three devices connected in daisy-chain topology and using the SPI-00-S protocol is shown in Figure 85.
Note that the overall throughput of the system is proportionally reduced with the number of devices connected in a daisy-chain topology.
WARNING
For N devices connected in a daisy-chain topology, an optimal command frame must contain 20 × N SCLK capture edges. For a longer data transfer frame (number of SCLKs in the frame > 20 x N), the host controller must appropriately align the configuration data for each device before bringing CS high. A shorter data transfer frame (number of SCLKs in the frame < 20 x N) can result in an erroneous device configuration and must be avoided.
A typical connection diagram showing multiple devices in the star topology is shown in Figure 86. The CONVST, SDI, and SCLK inputs of all devices are connected together and are controlled by a single CONVST, SDO, and SCLK pin of the host controller, respectively. Similarly, the SDO output pin of all devices are tied together and connected to the a single SDI input pin of the host controller. The CS input pin of each device is individually controlled by separate CS control lines from the host controller.
The timing diagram for N devices connected in the star topology is shown in Figure 87. In order to avoid any conflict related to multiple devices driving the SDO line at the same time, ensure that the host controller pulls down the CS signal for only one device at any particular time.
The device features four configuration registers, mapped as described in Table 8.
ADDRESS | REGISTER NAME | REGISTER FUNCTION | SECTION |
---|---|---|---|
010h | PD_CNTL | Low-power modes control register | PD Control |
014h | SDI_CNTL | SDI input protocol selection register | SDI Control |
018h | SDO_CNTL | SDO output protocol selection register | SDO Control |
01Ch | DATA_CNTL | Output data word configuration register | DATA Control |
This register controls the low-power modes offered by the device and is protected using a key.
Any writes to the PD_CNTL register must be preceded by a write operation with the register address set to 011h and the register data set to 69h.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | 0 | 0 | 0 | 0 | 0 | NAP_EN | PDWN |
R-0b | R-0b | R-0b | R-0b | R-0b | R-0b | R/W-0b | R/W-0b |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-2 | 0 | R | 000000b | Reserved bits. Reads return 000000b. |
1 | NAP_EN | R/W | 0b | This bit enables NAP mode for the device. 0b = NAP mode is disabled 1b = NAP mode is enabled |
0 | PDWN | R/W | 0b | This bit outputs the device in power-down mode. 0b = Device is powered up 1b = Device is powered down |
This register configures the protocol used for writing data into the device.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | 0 | 0 | 0 | 0 | 0 | SDI_MODE[1:0] | |
R-0b | R-0b | R-0b | R-0b | R-0b | R-0b | R/W-0b |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-2 | 0 | R | 000000b | Reserved bits. Reads return 000000b. |
1-0 | SDI_MODE[1:0] | R/W | 00b | These bits select the protocol for writing data into the device. 00b = Standard SPI with CPOL = 0 and CPHASE = 0 01b = Standard SPI with CPOL = 0 and CPHASE = 1 10b = Standard SPI with CPOL = 1 and CPHASE = 0 11b = Standard SPI with CPOL = 1 and CPHASE = 1 |
This register configures the protocol for reading data from the device.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
SSYNC_CLK_SEL[1:0] | 0 | DATA_RATE | SDO_WIDTH[1:0] | SDO_MODE[1:0] | |||
R/W-00b | R-0b | R/W-0b | R/W-00b | R/W-00b |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-6 | SSYNC_CLK_SEL[1:0] | R/W | 00b | These bits select the source and frequency of the clock for the source-synchronous data transmission and are valid only if SDO_MODE[1:0] = 11b. 00b = External SCLK echo 01b = Internal clock (INTCLK) 10b = Internal clock / 2 (INTCLK / 2) 11b = Internal clock / 4 (INTCLK / 4) |
5 | 0 | R | 0b | This bit must be always set to 0. |
4 | DATA_RATE | R/W | 0b | This bit is ignored if SDO_MODE[1:0] = 00b. When SDO_MODE[1:0] = 11b: 0b = SDOs are updated at single data rate (SDR) with respect to the output clock 1b = SDOs are updated at double data rate (DDR) with respect to the output clock |
3-2 | SDO_WIDTH[1:0] | R/W | 00b | These bits set the width of the output bus. 0xb = Data are output only on SDO-0 10b = Data are output only on SDO-0 and SDO-1 11b = Data are output on SDO-0, SDO-1, SDO-2, and SDO-3 |
1-0 | SDO_MODE[1:0] | R/W | 00b | These bits select the protocol for reading data from the device. 00b = SDO follows the same SPI protocol as SDI; see the SDI_CNTL register 01b = Invalid configuration, not supported by the device 10b = Invalid configuration, not supported by the device 11b = SDO follows the source-synchronous protocol |
This register configures the contents of the 20-bit output data word (D[19:0]).
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | 0 | FPAR_LOC 0 | PAR_EN | DATA_PATN[2:0] | |||
R-0b | R-0b | R/W-00b | R/W-0b | R/W-000b |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-6 | 0 | R | 00b | Reserved bits. Reads return 00b. |
5-4 | FPAR_LOC[1:0] | R/W | 00b | These bits control the data span for calculating the FTPAR bit (bit D[0] in the output data word). 00b = D[2] reflects even parity calculated for 4 MSB bits 01b = D[2] reflects even parity calculated for 8 MSB bits 10b = D[2] reflects even parity calculated for 12 MSB bits 11b = D[2] reflects even parity calculated for all 16 bits; that is, same as FLPAR |
3 | PAR_EN | R/W | 0b | 0b = Output data does not contain any parity information spaceD[3] = 0 spaceD[2] = 0 1b = Parity information is appended to the LSB of the output data spaceD[3] = Even parity calculated on bits D[19:4] spaceD[2] = Even parity computed on the selected number of MSB bits of D[19:4] as per the FPAR_LOC[1:0] setting See Figure 45 for further details of parity computation. |
2-0 | DATA_PATN[2:0] | R/W | 000b | These bits control bits D[19:4] of the output data word. 0xxb = 16-bit conversion output 100b = All 0s 101b = All 1s 110b = Alternating 0s and 1s (that is, 5555h) 111b = Alternating 00s and 11s (that is, 3333h) See Figure 46 for more details. |
NOTE
Information in the following applications sections is not part of the TI component specification, and TI does not warrant its accuracy or completeness. TI’s customers are responsible for determining suitability of components for their purposes. Customers should validate and test their design implementation to confirm system functionality.
The two primary circuits required to maximize the performance of a high-precision, successive approximation register (SAR), analog-to-digital converter (ADC) are the input driver and the reference driver circuits. This section details some general principles for designing these circuits, followed by an application circuit designed using the ADS9120.
The input driver circuit for a high-precision ADC mainly consists of two parts: a driving amplifier and a fly-wheel RC filter. The amplifier is used for signal conditioning of the input signal and its low output impedance provides a buffer between the signal source and the switched capacitor inputs of the ADC. The RC filter helps attenuate the sampling charge injection from the switched-capacitor input stage of the ADC and band-limits the wideband noise contributed by the front-end circuit. Careful design of the front-end circuit is critical to meet the linearity and noise performance of the ADS9120.
Selection criteria for the input amplifiers is highly dependent on the input signal type as well as the performance goals of the data acquisition system. Some key amplifier specifications to consider when selecting an appropriate amplifier to drive the inputs of the ADC are:
where
A charge kickback filter is designed as a low-pass, RC filter, where the 3-dB bandwidth is optimized based on specific application requirements. For dc signals with fast transients (including multiplexed input signals), a high-bandwidth filter is designed to allow accurately settling the signal at the inputs of the ADC during the small acquisition time window. For ac signals, keep the filter bandwidth low to band-limit the noise fed into the input of the ADC, thereby increasing the signal-to-noise ratio (SNR) of the system.
Besides filtering the noise from the front-end drive circuitry, the RC filter also helps attenuate the sampling charge injection from the switched-capacitor input stage of the ADC. A filter capacitor, CFLT, is connected from each input pin of the ADC to the ground (as shown in Figure 92). This capacitor helps reduce the sampling charge injection and provides a charge bucket to quickly charge the internal sample-and-hold capacitors during the acquisition process. Generally, the value of this capacitor must be at least 15 times the specified value of the ADC sampling capacitance. For the ADS9120, the input sampling capacitance is equal to 60 pF, thus it is recommended to keep CFLT greater than 900 pF. The capacitor must be a COG- or NPO-type because these capacitor types have a high-Q, low-temperature coefficient, and stable electrical characteristics under varying voltages, frequency, and time.
Note that driving capacitive loads can degrade the phase margin of the input amplifiers, thus making the amplifier marginally unstable. To avoid amplifier stability issues, series isolation resistors (RFLT) are used at the output of the amplifiers. A higher value of RFLT is helpful from the amplifier stability perspective, but adds distortion as a result of interactions with the nonlinear input impedance of the ADC. Distortion increases with source impedance, input signal frequency, and input signal amplitude. Therefore, the selection of RFLT requires balancing the stability and distortion of the design. For the ADS9120, limiting the value of RFLT to a maximum of 10-Ω is recommended in order to avoid any significant degradation in linearity performance. The tolerance of the selected resistors must be kept less than 1% to keep the inputs balanced.
The driver amplifier must be selected such that its closed-loop output impedance is at least 5X less than the RFLT.
The external reference source to the ADS9120 must provide low-drift and very accurate voltage for the ADC reference input and support the dynamic charge requirements without affecting the noise and linearity performance of the device. The output broadband noise of most references can be in the order of a few hundred μVRMS. Therefore, to prevent any degradation in the noise performance of the ADC, the output of the voltage reference must be appropriately filtered by using a low-pass filter with a cutoff frequency of a few hundred hertz.
After band-limiting the noise of the reference circuit, the next important step is to design a reference buffer that can drive the dynamic load posed by the reference input of the ADC. The reference buffer must regulate the voltage at the reference pin such that the value of VREF stays within the 1-LSB error at the start of each conversion. This condition necessitates the use of a large capacitor, CBUF_FLT (see Figure 38), between each pair of REFP and REFM pins for regulating the voltage at the reference input of the ADC. The effective capacitance of any large capacitor reduces with the applied voltage based on the voltage rating and type. Using X7R-type capacitors is strongly recommended.
The amplifier selected as the reference driver must have an extremely low offset and temperature drift with a low output impedance to drive the capacitor at the ADC reference pins without any stability issues.
Design an application circuit optimized for using the ADS9120 to achieve:
The application circuits are illustrated in Figure 93. For simplicity, power-supply decoupling capacitors are not shown in these circuit diagrams; see the Power-Supply Recommendations section for suggested guidelines.
The input signal is processed through the OPA625 (a high-bandwidth, low-distortion, high-precision amplifier in an inverting gain configuration) and a low-pass RC filter before being fed into the ADC. Generally, the distortion from the input driver must be at least 10 dB less than the ADC distortion. The distortion resulting from variation in the common-mode signal is eliminated by using the OPA625 in an inverting gain configuration. The low-power OPA625 as an input driver provides exceptional ac performance because of its extremely low-distortion and high-bandwidth specifications. To exercise the complete dynamic range of the ADS9120, the common-mode voltage at the ADS9120 inputs is established at a value of 2.25 V (4.5 V / 2) by using the noninverting pins of the OPA625 amplifiers.
In addition, the components of the charge kickback filter are such that the noise from the front-end circuit is kept low without adding distortion to the input signal.
The reference driver circuit, illustrated in Figure 93, generates a voltage of 4.5 VDC using a single 5-V supply. This circuit is suitable to drive the reference of the ADS9120 at higher sampling rates up to 2.5 MSPS. The reference voltage of 4.5 V in this design is generated by the high-precision, low-noise REF5045 circuit. The output broadband noise of the reference is heavily filtered by a low-pass filter with a 3-dB cutoff frequency of 160 Hz.
The reference buffer is designed with the OPA625 and OPA378 in a composite architecture to achieve superior dc and ac performance at a reduced power consumption, compared to using a single high-performance amplifier. The OPA625 is a high-bandwidth amplifier with a very low open-loop output impedance of 1 Ω up to a frequency of 1 MHz. The low open-loop output impedance makes the OPA625 a good choice for driving a high capacitive load to regulate the voltage at the reference input of the ADC. The relatively higher offset and drift specifications of the OPA625 are corrected by using a dc-correcting amplifier (the OPA378) inside the feedback loop. The composite scheme inherits the extremely low offset and temperature drift specifications of the OPA378.
fIN = 2 kHz, SNR = 95.5 dB, THD = –118 dB |
Typical INL of ±0.25 LSB |
Design an application circuit optimized for using the ADS9120 with a fully differential amplifier (FDA) to achieve:
The application circuits are illustrated in Figure 96 and Figure 97. For simplicity, power-supply decoupling capacitors are not shown in these circuit diagrams; see the Power-Supply Recommendations section for suggested guidelines.
The reference voltage of 4.5 V generated by the REF6045, a high-precision voltage reference with integrated high-bandwidth buffer.
In both applications, the input signal is processed through a high-bandwidth, low-distortion, fully-differential amplifier (FDA) designed in an inverting gain configuration and a low-pass RC filter before going to the ADC. Generally, the distortion from the input driver must be at least 10 dB less than the ADC distortion. The distortion resulting from variation in the common-mode signal is eliminated by using the FDA in an inverting gain configuration that establishes a fixed common-mode level for the circuit. This configuration also eliminates the requirement of a rail-to-rail swing at the amplifier input. Therefore, these circuits use the low-power THS4551 as an input driver that provides exceptional ac performance because of its extremely low-distortion and high bandwidth specifications. In addition, the components of the charge kickback filter keep the noise from the front-end circuit low without adding distortion to the input signal. The 10 Ω in the loop resistor improves the phase margin of the THS4551 when driving capacitive loads.
The circuit in Figure 96 shows a fully-differential data acquisition (DAQ) block optimized for low distortion and noise using the THS4551 and the REF6045 with the ADS9120. This front-end circuit configuration requires a differential signal at the input of the FDA and provides a differential output to drive the ADC inputs. The common-mode voltage of the input signal provided to the ADC is set by the VOCM pin of the THS4551. To use the complete dynamic range of the ADC, VOCM can be set to VREF / 2 by using a simple resistive divider.
The circuit in Figure 97 shows a single-ended to differential DAQ block optimized for low distortion and noise using the THS4551 and the REF6045 with the ADS9120. This front-end circuit configuration requires a single-ended ac signal at the input of the FDA and provides a fully-differential output to drive the ADC inputs. The common-mode voltage of the input signal provided to the ADC is set by the VOCM pin of the THS4551. To use the complete dynamic range of the ADC, VOCM can be set to VREF / 2 by using a simple resistive divider.
In addition, the components of the antialiasing filter are such that the noise from the front-end circuit is kept low without adding distortion to the input signal.
fIN = 2 kHz, SNR = 95.4 dB, THD = –119 dB |
fIN = 2 kHz, SNR = 95.2 dB, THD = –116.3 dB |
Typical INL of ±0.25 LSB |
Typical INL of ±0.25 LSB |
The device has two separate power supplies: AVDD and DVDD. The internal circuits of the device operate on AVDD; DVDD is used for the digital interface. AVDD and DVDD can be independently set to any value within the permissible range.
The AVDD and DVDD supply pins cannot share the same decoupling capacitor. As shown in Figure 102, separate 1-μF ceramic capacitors are recommended. These capacitors avoid digital and analog supply crosstalk resulting from dynamic currents during conversion and data transfer.
In normal mode of operation, the device does not power down between conversions, and therefore achieves a high throughput of 2.5 MSPS. However, the device offers two programmable low-power modes (NAP and PD) to reduce power consumption when the device is operated at lower throughput rates. Figure 103 shows comparative power consumption between the different modes of the device.
In NAP mode, some of the internal blocks of the device power down to reduce power consumption in the ACQ state.
To enable NAP mode, set the NAP_EN bit in the PD_CNTL register. To exercise NAP mode, keep the CONVST pin high at the end of conversion process. The device then enters NAP mode at the end of conversion and continues in NAP mode until the CONVST pin is held high.
A CONVST falling edge brings the device out of NAP mode; however, the host controller can initiate a new conversion (CONVST rising edge) only after the tnap_wkup time has elapsed.
Figure 104 shows a typical conversion cycle with NAP mode enabled (NAP_EN = 1b).
The cycle time is given by Equation 17.
At lower throughputs, cycle time (tcycle) increases but the conversion time (tconv) remains constant, and therefore the device spends more time in NAP mode, thus giving power scaling with throughput as shown in Figure 105.
The device also features a deep power-down mode (PD) to reduce the power consumption at very low throughput rates.
To enter PD mode:
In PD mode, all analog blocks within the device are powered down. All register contents are retained and the interface remains active.
To exit PD mode:
This section provides some recommended layout guidelines for achieving optimum performance with the ADS9120 device.
As illustrated in Figure 106, the analog input and reference signals are routed in opposite directions to the digital connections. This arrangement prevents noise generated by digital switching activity from coupling to sensitive analog signals.
Low inductance grounding is critical for achieving optimum performance. Grounding inductance is kept below 1 nH with 15-mil grounding vias and a printed circuit board (PCB) layout design that has at least four layers. Place all critical components of the signal chain on the top layer with a solid analog ground from subsequent inner layers to minimize via length to ground.
Pins 11 and 15 of the ADS9120 can be easily grounded with very low inductance by placing at least four 8-mil grounding vias at the ADS9120 thermal pad. Afterwards, pins 11 and 15 can be connected directly to the grounded thermal path.
Place the AVDD and DVDD supply decoupling capacitors within 20 mil from the supply pins and use a 15-mil via to ground from each capacitor. Avoid placing vias between any supply pin and its decoupling capacitor.
Dynamic currents are also present at the REFP and REFM pins during the conversion phase and excellent decoupling is required to achieve optimum performance. Three 10-μF, X7R-grade, ceramic capacitors with 10-V rating are recommended, placed as illustrated in Figure 106. Select 0603- or 0805-size capacitors to keep ESL low. The REFM pin of each pair must be connected to the decoupling capacitor before a ground via.
Dynamic currents are also present at the differential analog inputs of the ADS9120. C0G- or NPO-type capacitors are required to decouple these inputs because their capacitance stays almost constant over the full input voltage range. Lower quality capacitors (such as X5R and X7R) have large capacitance changes over the full input voltage range that can cause degradation in the performance of the ADS9120.