SBASA74B January 2023 – May 2024 ADS9218 , ADS9219
PRODMIX
at TA = 25°C, AVDD_5V = 5V, VDD_1V8 = 1.8V, external VREF = 4.096V, and maximum throughput (unless otherwise noted)
Typical INL = ±0.6LSB |
fIN = 2kHz, SNR = 95.5dB, THD = –131dB |
fIN = 1MHz, SNR = 95dBFS, THD = –106dB |
Typical DNL = ±0.4LSB |
fIN = 100kHz, SNR = 95.5dBFS, THD = –118.2dB |
Standard deviation = 1.63LSB |