SBASA74B January 2023 – May 2024 ADS9218 , ADS9219
PRODMIX
The ADS921x features a 10-bit temperature sensor for measuring temperature inside the device. Follow the sequence listed in Table 6-2 to read the temperature sensor output with the SPI. Read the temperature sensor data at anytime independent of the ADC data interface.
The transfer function for the temperature sensor is given by Equation 1:
REGISTER ADDRESS | REGISTER BANK | VALUE | COMMENT |
---|---|---|---|
0x90 | 1 | 0x4000 | Write register to load temperature sensor output in address 0x91 |
0x91 | 1 | 10 bit temperature sensor data | Read register for temperature sensor output |
0x90 | 1 | 0x0000 | Write register |