SBASA74B January 2023 – May 2024 ADS9218 , ADS9219
PRODMIX
The initialization sequence described in this section is not applicable for the ADS9218. As shown in Table 6-10, initialize the ADS9219 and ADS9217 with a sequence of register writes after device power-up or reset. Connect a free-running sampling clock to the ADC before executing the initialization sequence. The ADS9219 and ADS9217 registers are initialized with the default value after the initialization sequence is complete.
STEP NUMBER | REGISTER | COMMENT | ||
---|---|---|---|---|
BANK | ADDRESS | VALUE[15:0] | ||
1 | 0 | 0x03 | 0x0002 | Select register bank 1 |
2 | 1 | 0xF6 | 0x0002 | INIT_2 = 1 |
3 | 0 | 0x04 | 0x000B | INIT_1 = 1011b |
4 | 0 | 0x03 | 0x0010 | Select register bank 2 |
5 | 2 | 0x12 | 0x0040 | INIT_3 = 1 |
6 | 2 | 0x13 | 0x8000 | INIT_4 = 1 |
7 | 2 | 0x0A | 0x4000 | INIT_5 = 1 |
8 | Wait 10μs (min) | |||
9 | 2 | 0x0A | 0x0000 | INIT_5 = 0 |
10 | 0 | 0x03 | 0x0002 | Select register bank 1 |
11 | 1 | 0xF6 | 0x0000 | INIT_2 = 0 |
12 | 0 | 0x03 | 0x0010 | Select register bank 2 |
13 | 2 | 0x13 | 0x0000 | INIT_5 = 0 |
14 | 2 | 0x12 | 0x0000 | INIT_4 = 0 |
15 | 0 | 0x04 | 0x0000 | INIT_1 = 0 |
16 | 0 | 0x03 | 0x0002 | Select register bank 1 |
17 | 1 | 0x33 | 0x0030 | Write INIT_KEY |
18 | 1 | 0xF4 | 0x0000 | INIT = 0 |
19 | 1 | 0xF4 | 0x0002 | INIT = 1 |
20 | Wait 1ms (min) | |||
21 | 1 | 0xF4 | 0x0000 | INIT = 0 |
22 | Wait 1ms (min) | |||
23 | 1 | 0x33 | 0x0000 | INIT_KEY = 0 |
24 | 1 | 0x0D | User defined | Enable gain error calibration and select ADC output data format |
25 | 1 | 0x33 | 0x2040 | Enable gain error calibration |