SBASA74B January 2023 – May 2024 ADS9218 , ADS9219
PRODMIX
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
ANALOG INPUTS | ||||||
IB | Input bias current | 0.5 | µA | |||
Input bias current thermal drift | 1 | nA/℃ | ||||
DC PERFORMANCE | ||||||
Resolution | No missing codes | 18 | Bits | |||
DNL | Differential nonlinearity | –0.9 | ±0.4 | 0.9 | LSB | |
INL | Integral nonlinearity | TA = 0°C to 70°C, ADS9217 and ADS9218 | –1.5 | ±0.8 | 1.5 | LSB |
–5.7 | ±3 | 5.7 | ppm | |||
TA = –40°C to 125°C, ADS9217 and ADS9218 | –2 | ±0.8 | 2 | LSB | ||
–7.6 | ±3 | 7.6 | ppm | |||
ADS9219 at 20MSPS | TBD | ±1 | TBD | LSB | ||
TBD | ±3.8 | TBD | ppm | |||
ADS9219 up to 16MSPS | TBD | ±0.8 | TBD | LSB | ||
TBD | ±3.8 | TBD | ppm | |||
V(OS) | Input offset error(1) | ±40 | LSB | |||
dVOS/dT | Input offset error thermal drift(1) | 0.5 | 1.5 | ppm/°C | ||
GE | Gain error(1) | –0.05 | ±0.01 | 0.05 | %FSR | |
dGE/dT | Gain error thermal drift(1) | 1 | 2.5 | ppm/°C | ||
AC PERFORMANCE | ||||||
SINAD | Signal-to-noise + distortion ratio | fIN = 2kHz | 93 | 95.4 | dB | |
fIN = 1MHz | 94.3 | |||||
SNR | Signal-to-noise ratio | fIN = 2kHz | 93.3 | 95.5 | dBFS | |
fIN = 1MHz | 94.9 | |||||
THD | Total harmonic distortion | fIN = 2kHz, ADS9217 and ADS9218 | –120 | dB | ||
fIN = 2kHz, ADS9219 at 20MSPS | –110 | |||||
fIN = 2kHz, ADS9219 up to 16MSPS | –120 | |||||
fIN = 1MHz, all devices | –104 | |||||
SFDR | Spurious-free dynamic range | fIN = 2kHz | 120 | dB | ||
fIN = 1MHz | 104 | |||||
Isolation crosstalk | fIN = 2kHz | 120 | dB | |||
Aperture jitter | SIngle-ended CMOS clock on SMPL_CLKP | 0.3 | psRMS | |||
Differential LVDS sampling clock | 0.8 | |||||
BW | Input Bandwidth (–3dB) | ADS9219 | 135 | MHz | ||
ADS9218 | 90 | |||||
ADS9217 | 45 | |||||
COMMON-MODE OUTPUT BUFFER | ||||||
VCMOUT | Common-mode output voltage | ADS9219 | 2.2 | 2.460 | 2.65 | V |
ADS9218 | 2.2 | 2.410 | 2.65 | |||
ADS9217 | 2.2 | 2.385 | 2.65 | |||
Output current drive | 0 | 5 | μA | |||
LVDS RECEIVER (SMPL_CLK) | ||||||
VTH | High-level input voltage (P – M) | AC coupled | 100 | mV | ||
DC coupled | 300 | |||||
VTL | Low-level input voltage (P – M) | AC coupled | –100 | mV | ||
DC coupled | –300 | |||||
VICM | Input common-mode voltage | 0.5 | 1.2 | 1.4 | V | |
LVDS OUTPUT (CLKOUT, DOUTA, and DOUTB) | ||||||
VODIFF | Differential output voltage | RL = 100Ω | 200 | 350 | 500 | mV |
VOCM | Output common-mode voltage | RL = 100Ω | 0.88 | 1.1 | 1.32 | V |
CMOS INPUTS (CS, SCLK, and SDI) | ||||||
VIL | Input low logic level | –0.1 | 0.5 | V | ||
VIH | Input high logic level | 1.3 | VDD_1V8 | V | ||
CMOS OUTPUT (SDO) | ||||||
VOL | Output low logic level | IOL = 200µA sink | 0 | 0.4 | V | |
VOH | Output high logic level | IOH = 200µA source | 1.4 | VDD_1V8 | V | |
POWER SUPPLY | ||||||
IAVDD_5V | Supply current from AVDD_5V | At 20MSPS throughput (ADS9219) | 41 | 50 | mA | |
At 10MSPS throughput (ADS9218) | 33 | 40 | ||||
At 5MSPS throughput (ADS9217) | 20 | 24 | ||||
Power-down | 2 | |||||
IVDD_1V8 | Supply current from VDD_1V8 | At 20MSPS throughput (ADS9219) | 94 | 97 | mA | |
At 10MSPS throughput (ADS9218) | 70.5 | 89 | ||||
At 5MSPS throughput (ADS9217) | 50 | 66 | ||||
Power-down |
2 |