SBAS876C August 2018 – June 2019 ADS9224R , ADS9234R
PRODUCTION DATA.
The devices have two separate power supplies: AVDD and DVDD. The reference buffers, internal reference voltage, and converter modules (ADC_A and ADC_B) operate on AVDD. The serial interface operates on DVDD. AVDD and DVDD can be independently set to any value within their permissible ranges.
To operate the device with SCLK more than 20-MHz, TI recommends to set the DVDD voltage as: 2.35 V ≤ DVDD ≤ 5.5 V.
As shown in Figure 83, connect pins 12 and 29 together and place 1-µF decoupling capacitors between pin 12 (AVDD) and pin11 (GND), and between pin 29 (AVDD) and pin 30 (GND). To decouple the DVDD supply, place a 1-µF decoupling capacitor between pin 28 (DVDD) and pin 27 (GND).