SBASAG2B December 2023 – August 2024 ADS9227
PRODMIX
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
AINAM | 4 | I | Negative analog input for ADC A. |
AINAP | 3 | I | Positive analog input for ADC A. |
AINBM | 8 | I | Negative analog input for ADC B. |
AINBP | 7 | I | Positive analog input for ADC B. |
AVDD_5V | 1, 10 | P | 5V analog power-supply pin. |
CS | 17 | I | Chip-select input pin for the configuration interface; active low. |
DCLKM | 23 | O | Negative differential data clock output. Connect a 100Ω resistor between DCLKP and DCLKM close to the receiver. |
DCLKP | 24 | O | Positive differential data clock output. Connect a 100Ω resistor between DCLKP and DCLKM close to the receiver. |
DOUTAM | 27 | O | Negative differential data output. Connect a 100Ω
resistor between DOUTAP and DOUTAM close to the receiver. Transmits ADC A data in 2-lane mode. Transmits ADC A and ADC B data in 1-lane mode. |
DOUTAP | 28 | O | Positive differential data output corresponding
to ADC A. Connect a 100Ω resistor between DOUTAP and DOUTAM close to
the receiver. Transmits ADC A data in 2-lane mode. Transmits ADC A and ADC B data in 1-lane mode. |
DOUTBM | 25 | O | Negative differential data output corresponding to ADC B in 2-lane mode. Connect a 100Ω resistor between DOUTBP and DOUTBM close to the receiver. Unused in 1-lane mode. |
DOUTBP | 26 | O | Positive differential data output corresponding to ADC B in 2-lane mode. Connect a 100Ω resistor between DOUTBP and DOUTBM close to the receiver. Unused in 1-lane mode. |
FCLKM | 29 | O | Negative differential data frame clock output. Connect a 100Ω resistor between FCLKP and FCLKM close to the receiver. |
FCLKP | 30 | O | Positive differential data frame clock output. Connect a 100Ω resistor between FCLKP and FCLKM close to the receiver. |
GND | 2, 9, 12, 15, 34, 38 | P | Ground. |
PWDN | 22 | I | Power-down control; active low. Connect to VDD_1V8 if unused. |
REFIO | 39 | I/O | Internal reference voltage output. External reference voltage input. Connect a 10μF decoupling capacitor to REFM. |
REFM | 6, 11, 40 | P | Reference ground. Connect to GND. |
RESET | 21 | I | Reset input; active low. Connect to VDD_1V8 if unused. |
SCLK | 18 | I | Serial clock input for the configuration interface. |
SDI / EXTREF | 19 | I | SDI is a multifunction logic input; pin function is determined by the SPI_EN pin. SDI has an internal 100kΩ pulldown resistor to GND. SPI_EN = 0b: SDI is the logic input to select between the internal or external reference. Connect SDI to GND for the external reference. Connect SDI to VDD_1V8 for the internal reference. SPI_EN = 1b: Serial data input for the configuration interface |
SDO | 20 | O | Serial data output for the configuration interface. |
SMPL_CLKM | 31 | I | ADC sampling clock input. Negative differential input for the LVDS sampling clock. Connect this pin to GND for the CMOS sampling clock. |
SMPL_CLKP | 32 | I | ADC sampling clock input. Positive differential input for the LVDS sampling clock. Clock input for the CMOS sampling clock. |
SMPL_SYNC | 33 | I | Synchronization input for internal averaging
filter. Connect to GND if unused. See the Synchronizing Multiple ADCs section on how to use the SMPL_SYNC pin. |
SPI_EN | 16 | I | Control to enable configuration of the SPI
interface; active high. Connect a pullup resistor to VDD_1V8 to keep the configuration interface enabled. Connect to GND if SPI configuration is unused. When SPI_EN = 0, select the reference voltage with the SDI/EXTREF pin. |
Thermal Pad | — | P | Exposed thermal pad. Connect to GND. |
VCMOUT | 5 | O | Common-mode voltage output. Use VCMOUT to set the common-mode voltage at the ADC inputs. Connect a 1μF decoupling capacitor to GND. |
VDD_1V8 | 13, 14, 35, 36, 37 | P | 1.8V power-supply. Connect 1μF and 0.1μF decoupling capacitors to GND. |