SBASAG2C December 2023 – March 2025 ADS9227 , ADS9228 , ADS9229
PRODUCTION DATA
The ADS922x supports a ±3.2V differential input range. The device outputs 16-bit conversion data in either straight-binary or binary two's-complement formats. As shown in Table 7-1, the format for the output codes is the same across all analog channels. Configure the format for the output codes with the DATA_FORMAT field in register address 0x0D. The least significant bit (LSB) for the ADC is given by 1LSB = 6.4V / 216.
| INPUT VOLTAGE | DESCRIPTION | ADC OUTPUT IN 2's-COMPLEMENT FORMAT | ADC OUTPUT IN STRAIGHT-BINARY FORMAT |
|---|---|---|---|
| ≤ –3.2V + 1LSB | Negative full-scale code | 0x8000 | 0x0000 |
| 0V + 1LSB | Mid-code | 0x0000 | 0x7FFF |
| ≥ 3.2V – 1LSB | Positive full-scale code | 0x7FFF | 0xFFFF |