SBASAQ6A July 2024 – November 2024 ADS9811 , ADS9813
PRODUCTION DATA
Power down the ADS9813 with a logic 0 on the PWDN pin or write 11b to the PD_CH field in address 0xC0 in register bank 1. The device registers are initialized to the default values after power-up and the device is initialized with a sequence of register write operations. See the Initialization Sequence section for further information.