SBASAQ6A July 2024 – November 2024 ADS9811 , ADS9813
PRODUCTION DATA
Use the SMPL_SYNC signal to simultaneously sample all analog input channels of multiple ADS9813 devices. All ADS9813 devices share the same SMPL_CLK and SMPL_SYNC signals with identical delays external to the ADC. A positive pulse on the SMPL_SYNC pin centered around the falling edge of the SMPL_CLK signal synchronizes all ADCs; see Figure 5-2. The synchronization signal is only required one time after power-up with the sampling clock free-running, or after restarting sampling clock, or after a device reset. As illustrated in Figure 5-2, Figure 5-3, Figure 5-4, and Figure 5-5, the SYNC signal resets the internal analog channel selection logic and aligns the FCLKOUT signal to the data frame. If no SYNC signal is given, the internal analog channel selection logic and FCLKOUT are not synchronized, which can lead to a different alignment between the sequence of channel output data and FCLKOUT. When using multiple ADCs with the same sampling clock, the SYNC signal makes sure all ADCs sample the same respective analog input channel at the same time.