SBASAQ6A July 2024 – November 2024 ADS9811 , ADS9813
PRODUCTION DATA
The ADS9813 features an internal clamp protection circuit (Figure 6-1) on each of the eight analog input channels. The input clamp protection circuit allows each analog input to swing up to a maximum voltage of ±18V. Beyond an input voltage of ±18V, the input clamp circuit turns on and still operates from the single 5V supply. Figure 6-2 shows a typical current versus voltage characteristic curve for the input clamp.
For input voltages above the clamp threshold, make sure that the input current never exceeds ±10mA. A resistor placed in series with the analog inputs is an effective way to limit the input current. In addition to limiting the input current, the series resistor also provides an antialiasing, low-pass filter (LPF) when coupled with a capacitor. Matching the external source impedance on the AINxP and AINxM pins cancels any additional offset error.