SBASAQ6A July 2024 – November 2024 ADS9811 , ADS9813
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
ANALOG INPUTS | ||||||
RIN | Input impedance | All input ranges | 0.8 | 1 | 1.2 | MΩ |
Input impedance thermal drift | All input ranges | 10 | 30 | ppm/°C | ||
Input capacitance | 10 | pF | ||||
ANALOG INPUT FILTER | ||||||
BW(-3 dB) | Analog input LPF bandwidth –3 dB |
Low-bandwidth filter, all input ranges | 22.7 | kHz | ||
Wide-bandwidth filter, input range = ±2.5V | 221 | |||||
Wide-bandwidth filter, input range = ±3.5V | 325 | |||||
Wide-bandwidth filter, input range = ±5V | 500 | |||||
Wide-bandwidth filter, input range = ±7V | 700 | |||||
Wide-bandwidth filter, input range = ±10V | 691 | |||||
Wide-bandwidth filter, input range = ±12V | 664 | |||||
DC PERFORMANCE(3)(4) | ||||||
Resolution | No missing codes | 18 | Bits | |||
DNL | Differential nonlinearity | Wide CM enabled and disabled, all ranges | –0.99 | ±0.35 | 0.99 | LSB |
INL | Integral nonlinearity | RANGE = ±5V and ±10V, TA = 20℃ to 60℃, AVDD_5V = 4.9V to 5.1V ADS9813 and ADS9811 |
–2 | ±0.8 | 2 | LSB |
All ranges | –4 | ±0.8 | 4 | |||
Offset error | RANGE = ±5V, ±10V, and ±12V | –75 | ±15 | 75 | LSB | |
RANGE = ±3.5V and ±7V | –100 | ±25 | 100 | |||
RANGE = ±2.5V | –175 | ±25 | 175 | |||
All other conditions | ±50 | |||||
Offset error thermal drift | All ranges, TA = 0°C to 70°C | 0.6 | 2 | ppm/°C | ||
All ranges | 0.6 | |||||
Gain error | All ranges | –0.038 | ±0.008 | 0.038 | %FSR | |
Gain error thermal drift | All ranges, TA = 0°C to 70°C | 0.6 | 3 | ppm/°C | ||
All ranges | 0.6 | |||||
AC PERFORMANCE(3)(4) | ||||||
SNR | Signal-to-noise ratio | Low-noise filter, fIN = 2kHz, range = ±2.5V | 85.3 | 87.4 | dBFS | |
Low-noise filter, fIN = 2kHz, range = ±3.5V | 86.3 | 88.4 | ||||
Low-noise filter, fIN = 2kHz, range = ±5V | 87 | 89.1 | ||||
Low-noise filter, fIN = 2kHz, range = ±7V | 87.5 | 89.8 | ||||
Low-noise filter, fIN = 2kHz, range = ±10V | 88 | 90.2 | ||||
Low-noise filter, fIN = 2kHz, range = ±12V | 88.1 | 90.3 | ||||
Wide-bandwidth filter, fIN = 2kHz, range = ±2.5V |
77.1 | 79.1 | ||||
Wide-bandwidth filter, fIN = 2kHz, range = ±3.5V |
77.4 | 79.4 | ||||
Wide-bandwidth filter, fIN = 2kHz, range = ±5V |
77.5 | 79.7 | ||||
Wide-bandwidth filter, fIN = 2kHz, range = ±7V |
77.7 | 79.9 | ||||
Wide-bandwidth filter, fIN = 2kHz, range = ±10V |
79.5 | 81.6 | ||||
Wide-bandwidth filter, fIN = 2 kHz, range = ±12V |
80.2 | 82.4 | ||||
SINAD | Signal-to-noise + distortion ratio | Low-noise filter, fIN = 2kHz, range = ±2.5V | 85.2 | 87.3 | dB | |
Low-noise filter, fIN = 2kHz, range = ±3.5V | 86.2 | 88.3 | ||||
Low-noise filter, fIN = 2kHz, range = ±5V | 86.9 | 89 | ||||
Low-noise filter, fIN = 2kHz, range = ±7V | 87.4 | 89.7 | ||||
Low-noise filter, fIN = 2kHz, range = ±10V | 87.9 | 90.1 | ||||
Low-noise filter, fIN = 2kHz, range = ±12V | 88 | 90.2 | ||||
Wide-bandwidth filter, fIN = 2kHz, range = ±2.5V |
77 | 79 | ||||
Wide-bandwidth filter, fIN = 2kHz, range = ±3.5V |
77.3 | 79.3 | ||||
Wide-bandwidth filter, fIN = 2kHz, range = ±5V |
77.4 | 79.6 | ||||
Wide-bandwidth filter, fIN = 2kHz, range = ±7V |
77.6 | 79.8 | ||||
Wide-bandwidth filter, fIN = 2kHz, range = ±10V |
79.4 | 81.5 | ||||
Wide-bandwidth filter, fIN = 2 kHz, range = ±12V |
80.1 | 82.3 | ||||
THD | Total harmonic distortion | Low-noise filter, fIN = 2kHz, all ranges | –113 | dB | ||
Wide-bandwidth filter, fIN = 2kHz, all ranges | –113 | |||||
SFDR | Spurious-free dynamic range | fIN = 2kHz | 102 | dB | ||
fIN = 2kHz, data averaging enabled | 113 | |||||
CMRR | At dc | –70 | dB | |||
Isolation crosstalk | At dc | –100 | dB | |||
INTERNAL REFERENCE | ||||||
VREF(1) | Voltage on REFIO pin (configured as output) | 1µF capacitor on REFIO pin, TA = 25°C | 4.092 | 4.096 | 4.1 | V |
Reference temperature drift | 7 | 20 | ppm/°C | |||
DIGITAL INPUTS | ||||||
VIL | Input low logic level | –0.3 | 0.3 IOVDD | V | ||
VIH | Input high logic level | 0.7 IOVDD | IOVDD | V | ||
Input capacitance | 6 | pF | ||||
LVDS SAMPLING CLOCK INPUT | ||||||
VTH | High-level input voltage (P – M) | AC coupled | 100 | mV | ||
DC coupled | 300 | |||||
VTL | Low-level input voltage (P – M) | AC coupled | –100 | mV | ||
DC coupled | –300 | |||||
VICM | Input common-mode voltage | 0.5 | 1.2 | 1.4 | V | |
DIGITAL OUTPUTS | ||||||
VOL | Output low logic level | IOL = 200µA sink | 0 | 0.2 IOVDD | V | |
VOH | Output high logic level | IOH = 200µA source | 0.8 IOVDD | IOVDD | V | |
POWER SUPPLY - ADS9813 | ||||||
Total power dissipation | Maximum throughput | 244 | 304 | mW | ||
IAVDD_5V | Supply current from AVDD_5V | Maximum throughput, internal reference | 28.3 | 32 | mA | |
Power-down | 0.2 | 2 | ||||
IVDD_1V8 | Supply current from VDD_1V8 | Maximum throughput, internal reference | 52 | 70 | mA | |
Power-down | 0.2 | 8 | ||||
IIOVDD | Supply current from IOVDD | Maximum throughput, CL = 10pF | 5 | 10 | mA | |
Power-down | 0.1 | 2 | ||||
POWER SUPPLY - ADS9811 and ADS9810 | ||||||
Total power dissipation | Maximum throughput | 177 | 215 | mW | ||
IAVDD_5V | Supply current from AVDD_5V | Maximum throughput, internal reference | 21.3 | 25 | mA | |
Supply current from AVDD_5V | Power-down | 0.2 | 2 | |||
IVDD_1V8 | Supply current from VDD_1V8 | Maximum throughput, internal reference | 35 | 43 | mA | |
Supply current from VDD_1V8 | Power-down | 0.2 | 8 | |||
IIOVDD | Supply current from IOVDD | Maximum throughput, CL = 10pF | 4 | 7 | mA | |
Supply current from IOVDD | Power-down | 0.1 | 2 |