SBASA81B January 2023 – October 2024 ADS9815 , ADS9817
PRODUCTION DATA
The ADS981x features calibration logic to minimize gain error from the analog inputs. Enable gain error calibration for minimum gain error. Gain error calibration can be enabled by configuring the GE_CAL_EN1 (address = 0xD), GE_CAL_EN2, GE_CAL_EN3 (address = 0x33), and GE_CAL_EN4 (address = 0x34).
If gain error calibration is not enabled as shown in Table 6-5, the full-scale analog input ranges are increased by a factor of 1.024.
RANGE_CHx CONFIGURATION | ANALOG INPUT RANGE WITH CALIBRATION | ANALOG INPUT RANGE WITHOUT CALIBRATION |
---|---|---|
5 | ±12V | ±12.288V |
4 | ±10V | ±10.24V |
3 | ±7V | ±7.168V |
0 | ±5V | ±5.12V |
1 | ±3.5V | ±3.584V |
2 | ±2.5V | ±2.56V |