SBASA81B January 2023 – October 2024 ADS9815 , ADS9817
PRODUCTION DATA
The ADS981x is an eight-channel, 18-bit, 2MSPS data acquisition (DAQ) system. The device has a built-in analog front-end that makes the ATE signal chain easier to design and more accurate.
The ADC accuracy is based on the total-unadjusted-error (TUE), which combines INL, offset, and gain errors. Calibrate the external system for offset and gain errors at a specified temperature and supply voltage. When calibrated (as described in Table 8-2), only the INL, thermal offset drift, and thermal gain drift contribute to the TUE. The ADS981x has a TUE of 0.0016% at 25°C ±5°C post-calibration, meeting the design error requirement.CALIBRATION | INL (ppm) | OFFSET ERROR (ppm) | GAIN ERROR (ppm) | TUE (ppm) | ERROR (%) |
---|---|---|---|---|---|
No calibration | 15.26 | 495.9 | 183.1 | 528.8 | 0.053 |
Post-calibration | 15.26 | 0 | 0 | 15.3 | 0.0015 |
Post-calibration ±5°C | 15.26 | 2.5 | 3.5 | 15.9 | 0.0016 |
The pin-electronics subsystem manages the PMU outputs. The subsystem connects each PMU output to separate ADC channels (Figure 8-1) or uses a multiplexer to link multiple PMU outputs to one ADC channel (Figure 8-2). This subsystem allows more pin-electronics channels on the card. The ADC requires more bandwidth with multiplexers (Table 8-3) for fast settling when switching PMU channels. The ADS981x has two bandwidth modes: Low-noise (up to 21kHz) and wide-bandwidth (up to 400kHz). As described in Table 8-3 the wide-bandwidth mode samples multiplexed PMU signals and settles to 99.99% FS in 13µs.
ANALOG INPUT BANDWIDTH | SETTLING TIME | ||
---|---|---|---|
99.90% of FS | 99.95% of FS | 99.99% of FS | |
Low BW (21kHz) | 56μs | 61μs | 76μs |
Wide BW (400kHz) | 7μs | 8μs | 13μs |