SBASA81A January 2023 – December 2023 ADS9815 , ADS9817
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
ANALOG INPUTS | ||||||
RIN | Input impedance | All input ranges | 0.85 | 1 | 1.15 | MΩ |
Input impedance thermal drift | All input ranges | 10 | 25 | ppm/°C | ||
Input capacitance | 10 | pF | ||||
ANALOG INPUT FILTER | ||||||
BW(-3 dB) | Analog input LPF bandwidth –3 dB |
Low-bandwidth filter, all input ranges | 21 | kHz | ||
Wide-bandwidth filter, input range = ±2.5 V | 182 | |||||
Wide-bandwidth filter, input range = ±3.5 V | 240 | |||||
Wide-bandwidth filter, input range = ±5 V | 320 | |||||
Wide-bandwidth filter, input range = ±7 V | 400 | |||||
Wide-bandwidth filter, input range = ±10 V | 385 | |||||
Wide-bandwidth filter, input range = ±12 V | 375 | |||||
DC PERFORMANCE | ||||||
Resolution | No missing codes | 18 | Bits | |||
DNL | Differential nonlinearity | Wide-CM enabled and disabled, all ranges | –0.99 | ±0.5 | 0.99 | LSB |
INL | Integral nonlinearity | Wide-CM enabled and disabled, all ranges, TA = 0℃ to 70℃ | –4 | ±1.5 | 4 | LSB |
Wide-CM enabled and disabled, all ranges, TA = –40℃ to 125℃ | –4.5 | ±1.5 | 4.5 | LSB | ||
Offset error | Wide-CM disabled, RANGE = ±2.5 V | –175 | ±90 | 175 | LSB | |
Wide-CM enabled, RANGE = ±2.5 V | ±120 | |||||
Wide-CM disabled, RANGE = ±3.5 V | –100 | ±60 | 100 | |||
Wide-CM enabled, RANGE = ±3.5 V | ±80 | |||||
Wide-CM disabled, RANGE = ±5 V | –50 | ±10 | 50 | |||
Wide-CM enabled, RANGE = ±5 V | ±60 | |||||
Wide-CM enabled, RANGE = ±7 V | –100 | ±35 | 100 | |||
Wide-CM enabled, RANGE = ±10 V | –50 | ±10 | 50 | |||
Wide-CM enabled, RANGE = ±12 V | –75 | ±15 | 75 | |||
Offset error matching | Wide-CM disabled, RANGE = ±2.5 V | 0 | 300 | 512 | LSB | |
Wide-CM enabled, RANGE = ±2.5 V | 0 | 450 | 750 | |||
Wide-CM disabled, RANGE = ±3.5 V | 0 | 150 | 256 | |||
Wide-CM enabled, RANGE = ±3.5 V | 0 | 300 | 512 | |||
Wide-CM disabled, RANGE = ±5 V | 0 | 25 | 64 | |||
Wide-CM enabled, RANGE = ±5 V | 0 | 175 | 296 | |||
Wide-CM enabled, RANGE = ±7 V | 0 | 100 | 200 | |||
Wide-CM enabled, RANGE = ±10 V | 0 | 25 | 64 | |||
Wide-CM enabled, RANGE = ±12 V | 0 | 35 | 96 | |||
Offset error thermal drift | Wide-CM enabled and disabled, all ranges | 0.5 | 1.5 | ppm/°C | ||
Gain error | Wide-CM disabled, RANGE = ±2.5 V, ±3.5 V, and ±5 V | –130 | ±48 | 130 | LSB | |
Wide-CM enabled, RANGE = ±2.5 V, ±3.5 V, and ±5 V | ±100 | |||||
Wide-CM enabled, RANGE = ±7V, ±10 V, ±12 V | –130 | ±48 | 130 | |||
Gain error matching | Wide-CM disabled, RANGE = ±2.5 V, ±3.5 V, and ±5 V | 0 | ±96 | 200 | LSB | |
Wide-CM enabled, RANGE = ±2.5 V, ±3.5 V, and ±5 V | 0 | ±200 | 600 | |||
Wide-CM enabled, RANGE = ±7V, ±10 V, ±12 V | 0 | ±96 | 200 | |||
Gain error thermal drift | Wide-CM enabled and disabled, all ranges | 0.7 | 3 | ppm/°C | ||
AC PERFORMANCE | ||||||
SNR | Signal-to-noise ratio | Low-noise filter, fIN = 2 kHz, range = ±2.5 V | 86.7 | 89.5 | dBFS | |
Low-noise filter, fIN = 2 kHz, range = ±3.5 V | 87.8 | 90.5 | ||||
Low-noise filter, fIN = 2 kHz, range = ±5 V | 88.5 | 91.4 | ||||
Low-noise filter, fIN = 2 kHz, range = ±7 V | 89.3 | 91.3 | ||||
Low-noise filter, fIN = 2 kHz, range = ±10 V | 89.9 | 91.8 | ||||
Low-noise filter, fIN = 2 kHz, range = ±12 V | 90 | 92 | ||||
Wide-bandwidth filter, fIN = 2 kHz, range = ±2.5 V | 79 | 82.5 | ||||
Wide-bandwidth filter, fIN = 2 kHz, range = ±3.5 V | 80 | 83.5 | ||||
Wide-bandwidth filter, fIN = 2 kHz, range = ±5 V | 80.5 | 84.5 | ||||
Wide-bandwidth filter, fIN = 2 kHz, range = ±7 V | 81.5 | 83.5 | ||||
Wide-bandwidth filter, fIN = 2 kHz, range = ±10 V | 83 | 85 | ||||
Wide-bandwidth filter, fIN = 2 kHz, range = ±12 V | 83.5 | 85.5 | ||||
SINAD | Signal-to-noise + distortion ratio | Low-noise filter, fIN = 2 kHz, range = ±2.5 V | 85.7 | 88.9 | dB | |
Low-noise filter, fIN = 2 kHz, range = ±3.5 V | 86.7 | 89.9 | ||||
Low-noise filter, fIN = 2 kHz, range = ±5 V | 87.3 | 90.7 | ||||
Low-noise filter, fIN = 2 kHz, range = ±7 V | 88.0 | 90.6 | ||||
Low-noise filter, fIN = 2 kHz, range = ±10 V | 88.5 | 91.1 | ||||
Low-noise filter, fIN = 2 kHz, range = ±12 V | 88.6 | 91.3 | ||||
Wide-bandwidth filter, fIN = 2 kHz, range = ±2.5 V | 78.6 | 82.2 | ||||
Wide-bandwidth filter, fIN = 2 kHz, range = ±3.5 V | 79.5 | 83.2 | ||||
Wide-bandwidth filter, fIN = 2 kHz, range = ±5 V | 80.0 | 84.2 | ||||
Wide-bandwidth filter, fIN = 2 kHz, range = ±7 V | 80.9 | 83.2 | ||||
Wide-bandwidth filter, fIN = 2 kHz, range = ±10 V | 82.3 | 84.7 | ||||
Wide-bandwidth filter, fIN = 2 kHz, range = ±12 V | 82.8 | 85.1 | ||||
THD | Total harmonic distortion | Low-noise filter, fIN = 2 kHz, all ranges | –113 | dB | ||
Wide-bandwidth filter, fIN = 2 kHz, all ranges | –113 | |||||
SFDR | Spurious-free dynamic range | fIN = 2 kHz | 113 | dB | ||
CMRR | at dc | –70 | dB | |||
Isolation crosstalk | at dc | –100 | dB | |||
INTERNAL REFERENCE | ||||||
VREF(1) | Voltage on REFIO pin (configured as output) | 1-µF capacitor on REFIO pin, TA = 25°C | 4.092 | 4.096 | 4.1 | V |
Reference temperature drift | 10 | 25 | ppm/°C | |||
DIGITAL INPUTS | ||||||
VIL | Input low logic level | –0.3 | 0.3 IOVDD | V | ||
VIH | Input high logic level | 0.7 IOVDD | IOVDD | V | ||
Input current | –1 | 0.1 | 1 | µA | ||
Input capacitance | 6 | pF | ||||
LVDS SAMPLING CLOCK INPUT | ||||||
VTH | High-level input voltage | 100 | mV | |||
VTL | Low-level input voltage | –100 | mV | |||
VICM | Input common-mode voltage | 0.3 | 1.2 | 1.4 | V | |
DIGITAL OUTPUTS | ||||||
VOL | Output low logic level | IOL = 500 µA sink | 0 | 0.2 IOVDD | V | |
VOH | Output high logic level | IOH = 500 µA source | 0.8 IOVDD | IOVDD | V | |
POWER SUPPLY | ||||||
Total power dissipation | Maximum throughput | 232 | 304 | mW | ||
IAVDD_5V | Supply current from AVDD_5V | Maximum throughput, internal reference | 26 | 32 | mA | |
Power-down | 0.2 | 2 | ||||
IVDD_1V8 | Supply current from VDD_1V8 | Maximum throughput, internal reference | 50 | 70 | mA | |
Power-down | 0.2 | 8 | ||||
IIOVDD | Supply current from IOVDD | Maximum throughput | 7 | 10 | mA | |
Power-down | 0.1 | 2 |