Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
AFE030 Powerline Communications Analog Front-End
1 Features
- Integrated powerline driver with thermal and overcurrent protection
- Conforms to EN50065-1
- Pin-compatible to AFE031
- Large output swing: 13 VPP at 1 A
(15-V supply)
- Low power consumption: 15 mW
(receive mode)
- Programmable Tx and Rx filters
- Supports EN50065 CENELEC bands A, B, C, D
- Supports OFDM, FSK, and S-FSK
- Supports IEC 61334
- Receive sensitivity: 20 μVRMS, typical
- Programmable Tx/Rx gain control
- Four-wire serial peripheral interface
- Two integrated zero crossing detectors
- Two-wire transceiver buffer
- Package: QFN-48 PowerPAD™
- Extended junction temperature range:
–40°C to +125°C
2 Applications
- eMetering
- Lighting
- Solar
- Pilot wire