SBOS588B December 2011 – June 2019 AFE030
PRODUCTION DATA.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Voltage | Supply voltage, PA_VS | 26 | V | ||
Signal input terminals | Pins 18,19(2) | PA_GND – 0.4 | PA_VS + 0.4 | ||
Pins 13, 15, 16, 21, 23-25, 28, 32, 34, 35, 38, 39, 46(2) | AGND – 0.4 | AVDD + 0.4 | |||
Pins 3, 4, 6, 7, 8(2) | DGND – 0.4 | DVDD + 0.4 | |||
Voltage limit | Pin 27 | –10 | 10 | ||
Supply voltage | AVDD | 5.5 | |||
DVDD | 5.5 | ||||
Current | Signal input terminals | Pins 18,19(2) | –10 | 10 | mA |
Pins 13, 15, 16, 21, 23-25, 28, 32, 34, 35, 38, 39, 46(2) | –10 | 10 | |||
Pins 3, 4, 6, 7, 8(2) | –10 | 10 | |||
Signal output terminals | Pins 5, 9, 14, 17, 20, 22, 26, 31, 33, 36, 37, 47, 48(2) | Continuous | |||
Output short circuit (PA) | Pins 42, 43 | Continuous | |||
Current limit | Pin 10(2)(3)(4) | –10 | 10 | ||
Temperature | Operating, TA(4) | –40 | 150 | °C | |
Junction, TJ | 150 | ||||
Storage, Tstg | –55 | 125 |