SBOS588B December 2011 – June 2019 AFE030
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
INPUT | ||||||
Input voltage range | 10 | VPP | ||||
RI | Input resistance | G = 2 V/V | 10 | kΩ | ||
G = 1 V/V | 15 | kΩ | ||||
G = 0.5 V/V | 20 | kΩ | ||||
G = 0.25 V/V | 24 | kΩ | ||||
FREQUENCY RESPONSE | ||||||
BW | Bandwidth | G = 2 V/V | 6 | MHz | ||
G = 1 V/V | 10 | MHz | ||||
G = 0.5 V/V | 13 | MHz | ||||
G = 0.25 V/V | 15 | MHz | ||||
OUTPUT | ||||||
VO | Voltage output swing from
AGND or AVDD |
RLOAD = 6 kΩ, connected to AVDD/2 | 10 | 100 | mV | |
IO | Maximum continuous current, dc | Sourcing | 25 | mA | ||
Sinking | 25 | mA | ||||
RO | Output resistance | G = 1, f = 100 kHz | 1 | Ω | ||
GAIN | ||||||
Gain error | G = 0.25 V/V | –1% | ±0.1% | +1% | ||
G = 0.5 V/V | –1% | ±0.1% | +1% | |||
G = 1 V/V | –1% | ±0.1% | +1% | |||
G = 2 V/V | –2% | ±0.2% | +2% | |||
Gain error drift | TJ = –40°C to +125°C | 1 | ppm/°C |