SBOS588B December 2011 – June 2019 AFE030
PRODUCTION DATA.
The AFE030 is an integrated powerline communication analog front-end (AFE) device built from a variety of functional blocks that work in conjunction with a microcontroller. The AFE030 provides the interface between the microcontroller and a line coupling circuit. The AFE030 delivers high performance and is designed to work with a minimum number of external components. Consisting of a variety of functional and configurable blocks, the AFE030 simplifies design efforts and reduces the time to market of many applications.
The AFE030 includes three primary functional blocks:
The AFE030 also consists of other support circuitry blocks that provide zero crossing detection, an additional two-wire communications channel, and power-saving biasing blocks (see the Functional Block Diagram). All of these functional blocks are digitally controlled by the microcontroller through the serial interface (SPI).