SBOS588B December 2011 – June 2019 AFE030
PRODUCTION DATA.
Figure 48 shows the AFE030 configured in a typical PLC analog front-end application. The schematic shows the connections to the microprocessor and ac line. The values of the passive components in Figure 48 are suitable for a single-phase powerline communications application in the CENELEC A band, connected to a 120-VAC or 240-VAC, 50-Hz or 60-Hz ac line.
NOINDENT:
Recommended values for C1 and C2: