SBOS531E August 2010 – June 2019 AFE031
PRODUCTION DATA.
The DAC block consists only of the 10-bit DAC. The use of the DAC is recommended for best performance. The serial interface is used to write directly to the DAC registers when the DAC pin (pin 7) is driven high. Placing the DAC pin into a high state configures the SPI for direct serial interface to the DAC. Use the following sequence to write to the DAC:
Refer to Figure 34 for an illustration of this sequence.
Table 6 lists the DAC Register configurations.
DAC PIN HIGH:
DAC REGISTER <15:0> |
LOCATION
(0 = LSB) |
DEFAULT | R/W | FUNCTION |
---|---|---|---|---|
BIT NAME | ||||
DAC<0> | 0 | -- | W | Truncated |
DAC<1> | 1 | -- | W | Truncated |
DAC<2> | 2 | -- | W | Truncated |
DAC<3> | 3 | -- | W | Truncated |
DAC<4> | 4 | -- | W | Truncated |
DAC<5> | 5 | -- | W | Truncated |
DAC<6> | 6 | -- | W | DAC bit 0 = DAC LSB |
DAC<7> | 7 | -- | W | DAC bit 1 |
DAC<8> | 8 | -- | W | DAC bit 2 |
DAC<9> | 9 | -- | W | DAC bit 3 |
DAC<10> | 10 | -- | W | DAC bit 4 |
DAC<11> | 11 | -- | W | DAC bit 5 |
DAC<12> | 12 | -- | W | DAC bit 6 |
DAC<13> | 13 | -- | W | DAC bit 7 |
DAC<14> | 14 | -- | W | DAC bit 8 |
DAC<15> | 15 | -- | W | DAC bit 9 = DAC MSB |