SBOS531E August 2010 – June 2019 AFE031
PRODUCTION DATA.
PARAMETER | CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
REF1 (Pin 19) | |||||||
Bias voltage | PA_VS/2 | V | |||||
RI | Input resistance | 4 | kΩ | ||||
Turn-on time | Noise-reducing capacitor = 1 nF from
pin 19 to ground |
20 | ms | ||||
Turn-off time | Noise-reducing capacitor = 1 nF from
pin 19 to ground |
20 | ms | ||||
REF2 (Pin 28) | |||||||
Bias voltage | VAVDD/2 | V | |||||
RI | Input resistance | 4 | kΩ | ||||
Turn-on time | Noise-reducing capacitor = 1 μF from
pin 28 to ground |
20 | ms | ||||
Turn-off time | Noise-reducing capacitor = 1 μF from
pin 28 to ground |
20 | ms |