SBASB28 June 2024 AFE159RP4
ADVANCE INFORMATION
Device | Package Type | Package Drawing | Pins | SPQ | Reel Diameter (mm) | Reel Width W1 (mm) | A0 (mm) | B0 (mm) | K0 (mm) | P1 (mm) | W (mm) | Pin1 Quadrant |
---|---|---|---|---|---|---|---|---|---|---|---|---|
PAFE159RP4RGZR | VQFN | RGZ | 48 | 2500 | 330.0 | 16.4 | 7.3 | 7.3 | 1.5 | 12.0 | 16.0 | Q2 |
Device | Package Type | Package Drawing | Pins | SPQ | Length (mm) | Width (mm) | Height (mm) |
---|---|---|---|---|---|---|---|
PAFE159RP4RGZR | VQFN | RGZ | 48 | 2500 | 350.0 | 350.0 | 43.0 |