SLASF96 April 2024 AFE20408
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED | AVG_TMP[2:0] | ||||||
R-0h | R/W-0h | ||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | AVG_ADC[2:0] | RESERVED | AVG_SENSE[2:0] | ||||
R-0h | R/W-0h | R-0h | R/W-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
10-8 | AVG_TMP | R/W | 0h | Averaging setting
for temperature measurements. The device reports and acts upon
averaged result. |
6-4 | AVG_ADC | R/W | 0h | Averaging setting for ADC voltage measurements. The device
reports and acts upon averaged result. |
2-0 | AVG_SENSE | R/W | 0h | Averaging setting for SENSE shunt voltage measurements. The
device reports and acts upon averaged result. |