SLASF96 April 2024 AFE20408
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED | REF_ ALR_OUT |
THERMERR_ ALR_OUT |
RESERVED | ||||
R-0h | R/W-1h | R/W-1h | R-0h | ||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | VSSB_ ALR_OUT |
VSSA_ ALR_OUT |
RESERVED | VCCB_ ALR_OUT |
VCCA_ ALR_OUT |
||
R-0h | R/W-1h | R/W-1h | R-0h | R/W-1h | R/W-1h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
12 | REF_ALR_OUT | R/W | 1h | 0: Reference alarm is not a source for
ALARMOUT pin assertion. 1: Reference alarm is a source for ALARMOUT pin assertion. |
11 | THERMERR_ALR_OUT | R/W | 1h | 0: Thermal alarm is not a source for
ALARMOUT pin assertion. 1: Thermal alarm is a source for ALARMOUT pin assertion. |
5 | VSSB_ALR_OUT | R/W | 1h | 0: VSSB alarm is not a source for
ALARMOUT pin assertion. 1: VSSB alarm is a source for ALARMOUT pin assertion. |
4 | VSSA_ALR_OUT | R/W | 1h | 0: VSSA alarm is not a source for
ALARMOUT pin assertion. 1: VSSA alarm is a source for ALARMOUT pin assertion. |
1 | VCCB_ALR_OUT | R/W | 1h | 0: VCCB alarm is not a source for
ALARMOUT pin assertion. 1: VCCB alarm is a source for ALARMOUT pin assertion. |
0 | VCCA_ALR_OUT | R/W | 1h | 0: VCCA alarm is not a source for
ALARMOUT pin assertion. 1: VCCA alarm is a source for ALARMOUT pin assertion. |