SLASF96 April 2024 AFE20408
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
THRU[15:8] | |||||||
R/W-7Fh | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
THRU[7:0] | |||||||
R/W-FFh |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-0 | THRU | R/W | 7FFFh | Upper threshold for temperature measurements, in 2's complement representation (use positive values only). Corresponding alarm status bit is activated if (channel code > UP thresh), and is cleared if (channel code ≤ UP thresh – hyst). Upper threshold minus hysteresis must always be positive. Conversion factor is 7.8125m°C/LSB. |