SLASF96 April 2024 AFE20408
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED | CCS_ID_a[2:0] | ||||||
R-0h | R/W | ||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | CCS_ID_b[2:0] | ||||||
R-0h | R/W |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
10-8 | CCS_ID_a | R/W | see Section 7.4 |
ADC
custom channel sequence index setting 000: GND 001: SENSE0 010: SENSE1 011: ADC0 100: ADC1 101: TMP |
2-0 | CCS_ID_b | R/W | see Section 7.4 |