SLASF96 April 2024 AFE20408
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED | ALARMIN_ ALR_BYP |
REF_ ALR_BYP |
THERMERR_ ALR_BYP |
RESERVED | |||
R-0h | R/W-0h | R/W-0h | R/W-0h | R-0h | |||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | VSSB_ ALR_BYP |
VSSA_ ALR_BYP |
RESERVED | VCCB_ ALR_BYP |
VCCA_ ALR_BYP |
||
R-0h | R/W-0h | R/W-0h | R-0h | R/W-0h | R/W-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
13 | ALARMIN_ALR_BYP | R/W | 0h | ALARMIN bypass command (when ALARM_BYP_EN = 1) 0: ALARMIN alarm status is forced to 0 1: ALARMIN alarm status is forced to 1 |
12 | REF_ALR_BYP | R/W | 0h | Reference alarm bypass command (when ALARM_BYP_EN =
1) 0: Reference alarm status is forced to 0 1: Reference alarm status is forced to 1 |
11 | THERMERR_ALR_BYP | R/W | 0h | Thermal alarm bypass command (when ALARM_BYP_EN = 1) 0: Thermal alarm status is forced to 0 1: Thermal alarm status is forced to 1 |
5 | VSSB_ALR_BYP | R/W | 0h | VSSB alarm bypass command (when ALARM_BYP_EN = 1) 0: VSSB alarm status is forced to 0 1: VSSB alarm status is forced to 1 |
4 | VSSA_ALR_BYP | R/W | 0h | VSSA alarm bypass command (when ALARM_BYP_EN = 1) 0: VSSA alarm status is forced to 0 1: VSSA alarm status is forced to 1 |
1 | VCCB_ALR_BYP | R/W | 0h | VCCB alarm bypass command (when ALARM_BYP_EN = 1) 0: VCCB alarm status is forced to 0 1: VCCB alarm status is forced to 1 |
0 | VCCA_ALR_BYP | R/W | 0h | VCCA alarm bypass command (when ALARM_BYP_EN = 1) 0: VCCA alarm status is forced to 0 1: VCCA alarm status is forced to 1 |