SLASF96 April 2024 AFE20408
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
at TA = 25°C, VDD = 5V, VIO = 3.3V, negative output range: VCC = GND, VSS = –11V, and DAC outputs unloaded (unless otherwise noted)
DAC code = 0x1FFF | ||
DAC code = 0x1FFF |
DAC code = 0x1FFF |
DAC code = 0x1000 | ||
DAC code = 0x1000 | ||
DACA1 output: –2.5V | CL = 1nF | |
VSS: –7V |
– | ||
VCC = 5.5V | ||
VIO = 1.8V | ||
DAC code = 0x0000 | ||
DAC code = 0x0000 | ||
DAC code = 0x0000 | ||
DAC step size: –5V to –2.5V |
DAC code = 0x1000 | ||
DACA0 output: –2.5V | CL = 1nF | |
VSS: –7V |
DACA0 output: –2.5V | CL = 1nF | |
DACA1 output: –7V |
VSS = –10V | ||
VDD = 5V | ||