SLASF96 April 2024 AFE20408
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED | DACB_ BIPOLAR |
RESERVED | DACA_ BIPOLAR |
RESERVED | |||
R-0h | R/W-0h | R-0h | R/W-0h | R-0h | |||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | CLAMP_SEL_OUTB2 | CLAMP_SEL_OUTB0 | CLAMP_SEL_OUTA2 | CLAMP_SEL_OUTA0 | |||
R-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
14 | DACB_BIPOLAR | R/W | 0h | Used to configure DAC group B for bipolar operation.
0: Unipolar operation 1: Bipolar operation |
12 | DACA_BIPOLAR | R/W | 0h | Used to configure DAC group A for bipolar
operation. 0: Unipolar operation 1: Bipolar operation |
3 | CLAMP_SEL_OUTB2 | R/W | 0h | Clamp voltage selection for OUTB2. 0: Clamp voltage is VSSB 1: Clamp voltage is DACB3 |
2 | CLAMP_SEL_OUTB0 | R/W | 0h | Clamp voltage selection for OUTB0. 0: Clamp voltage is VSSB 1: Clamp voltage is DACB1 |
1 | CLAMP_SEL_OUTA2 | R/W | 0h | Clamp voltage selection for OUTA2. 0: Clamp voltage is VSSA 1: Clamp voltage is DACA3 |
0 | CLAMP_SEL_OUTA0 | R/W | 0h | Clamp voltage selection for OUTA0. 0: Clamp voltage is VSSA 1: Clamp voltage is DACA1 |