SLASF96 April 2024 AFE20408
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED | CONV_RATE_TMP[2:0] | ||||||
R-0h | R/W-5h | ||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | CONV_RATE_ADC[2:0] | RESERVED | CONV_RATE_SENSE[2:0] | ||||
R-0h | R/W-5h | R-0h | R/W-5h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
10-8 | CONV_RATE_TMP | R/W | 5h | Total acquisition + conversion time for
temperature measurements with no averaging. |
6-4 | CONV_RATE_ADC | R/W | 5h | Total acquisition + conversion time for ADC
voltage measurements with no averaging. |
2-0 | CONV_RATE_SENSE | R/W | 5h | Total acquisition + conversion time for SENSE
shunt voltage measurements with no averaging. |